Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8147

PRODUCTION

Triple Differential Driver for Wideband Video

Viewing:

Overview

  • Triple high speed fully differential driver
    700 MHz, −3 dB, 2 V p-p bandwidth (AD8146/AD8148)
    600 MHz, −3 dB, 2 V p-p bandwidth (AD8147)
    200 MHz, 0.1 dB, 2 V p-p bandwidth
    3000 V/μs slew rate
  • Fixed gain (AD8146/AD8147: G = 2, AD8148: G = 4)
  • Differential or single-ended input to differential output Can be used as differential-to-differential receiver
  • Drives one or two 100 Ω UTP cables
  • Adjustable output common-mode voltage (AD8146)
  • Internal common-mode feedback network
    Output balance error −50 dB @ 50 MHz
  • On-chip, sync-on common-mode encoding (AD8147/AD8148)
  • Output pull-down feature for line isolation
  • Low power: 57 mA @ 5 V for 3 drivers (AD8146)
  • Wide supply voltage range: +5 V to ±5 V
  • Available in a small 4 mm × 4 mm LFCSP

The AD8146/AD8147/AD8148 are high speed triple, differential or single-ended input to differential output drivers. The AD8146 and AD8147 have a fixed gain of 2, and the AD8148 has a fixed gain of 4. They are all specifically designed for the highest resolution component video signals but can be used for any type of analog signals or high speed data transmission over either Category 5 UTP cable or differential printed circuit board (PCB) transmission lines.

These drivers can be used with the AD8145 triple differential-to-singled-ended receiver, and the AD8117 crosspoint switch to produce a video distribution system capable of supporting UXGA or 1080p signals.

Manufactured on the Analog Devices, Inc. second generation XFCB bipolar process, the drivers have large signal bandwidths of 700 MHz and fast slew rates. They have an internal common-mode feedback feature that provides output amplitude and phase matching that is balanced to −60 dB at 50 MHz, suppressing even-order harmonics and minimizing radiated electromagnetic interference (EMI).

The common-mode voltage of each AD8146 output can be set to any level, allowing transmission of signals over the common-mode voltages. The AD8147 and AD8148 encode the vertical and horizontal sync signals on the common-mode voltages of the outputs. All outputs can be independently set to low voltage states to be used with series diodes for line isolation, allowing easy differential multiplexing over the same twisted pair cable.

The AD8146/AD8147/AD8148 are available in a 24-lead LFCSP and operate over a temperature range of −40°C to +85°C.

Applications

  • QXGA or 1080p video transmission
  • KVM networking
  • Video over unshielded twisted pair (UTP)
  • Differential signal multiplexing
  • AD8147
    Triple Differential Driver for Wideband Video
    AD8147/AD8148 Functional Block Diagram AD8147/AD8148 Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations


    Evaluation Kits

    eval board
    EVAL-AD8147

    AD8147 and AD8148 Evaluation Board

    Features and Benefits

    • Full featured evaluation board for the AD8147/AD8148
    • Uses VGA as input and Cat-5 as output 
    • Single 5 V or dual ±2.5 V/±5 V operation

    Product Details

    The AD8147/AD8148 are high speed triple, differential or single-ended input to differential output drivers. The AD8147 has a fixed gain of 2, and the AD8148 has a fixed gain of 4.The AD8147 and AD8148 devices are designed for the highest resolution component video signals but can be used for any type of analog signals or high speed data transmission over either a Category 5 UTP (Cat-5) cable or differential printed circuit board (PCB) transmission lines. These drivers can be used with the AD8145 triple, differential to single-ended receiver, and the AD8117 crosspoint switch, to produce a video distribution system capable of supporting UXGA or 1080p signals.


    Manufactured on the Analog Devices, Inc., second generation XFCB bipolar process, the drivers have large signal bandwidths of 700 MHz and fast slew rates. They have an internal common-mode feedback feature that provides output amplitude and phase matching that is balanced to −60 dB at 50 MHz, suppressing even order harmonics and minimizing radiated electromagnetic interference (EMI).


    Both the AD8147 and AD8148 encode vertical and horizontal sync signals on the common-mode voltages of the outputs. All outputs can be independently set to low voltage states to be used with series diodes for line isolation, allowing easy, differential multiplexing over the same twisted pair cable.


    The AD8147/AD8148 are available in a 24-lead LFCSP and operate over a temperature range of −40°C to +85°C.


    The user guide UG-861 provides all supporting documents for evaluating the AD8147/AD8148. Consult the AD8147 and AD8148 data sheets, which provide additional information, when working with the evaluation board.

    EVAL-AD8147
    AD8147 and AD8148 Evaluation Board
    AD8147-EVALZ

    Latest Discussions

    Recently Viewed