Products
AD8013
PRODUCTIONSingle Supply, Low Power, Triple Video Amplifier
- Part Models
- 4
- 1ku List Price
- Starting From $7.60
Viewing:
Overview
- Three Video Amplifiers in One Package
- Drives Large Capacitive Load
- Excellent Video Specifications (RL = 150 Ω)
Gain Flatness 0.1 dB to 60 MHz
0.02% Differential Gain Error
0.06° Differential Phase Error - Low Power
Operates on Single +5 V to +13 V Power Supplies
4 mA/Amplifier Max Power Supply Current - High Speed
140 MHz Unity Gain Bandwidth (3 dB)
Fast Settling Time of 18 ns (0.1%)
1000 V/µs Slew Rate - High Speed Disable Function
per Channel
Turn-Off Time 30 ns - Easy to Use
95 mA Short Circuit Current
Output Swing to Within 1 V of Rails
The AD8013 is a low power, single supply, triple video amplifier. Each of the three amplifiers has 30 mA of output current, and is optimized for driving one back terminated video load (150 Ω) each. Each amplifier is a current feedback amp-lifier and features gain flatness of 0.1 dB to 60 MHz while offering differential gain and phase error of 0.02% and 0.06° This makes the AD8013 ideal for broadcast and professional video electronics.
The AD8013 offers low power of 4 mA per amplifier max and runs on a single +5 V to +13 V power supply. The outputs of each amplifier swing to within one volt of either supply rail to easily accommodate video signals. The AD8013 is unique among current feedback op amps by virtue of its large capacitive load drive. Each op amp is capable of driving large capacitive loads while still achieving rapid settling time. For instance it can settle in 18 ns driving a resistive load, and achieves 40 ns (0.1%) settling while driving 200 pF.
The outstanding bandwidth of 150 MHz along with 1000 V/µs of slew rate make the AD8013 useful in many general purpose high speed applications where a single +5 V or dual power supplies up to ±6.5 V are required. Furthermore the AD8013's high speed disable function can be used to power down the amplifier or to put the output in a high impedance state. This can then be used in video multiplexing applications. The AD8013 is available in the industrial temperature range of -40°C to +85°C.
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Product Selection Guide 1
Tutorial 3
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8013ACHIPS | none available | ||
| AD8013ARZ-14 | 14-Lead SOIC | ||
| AD8013ARZ-14-R7 | 14-Lead SOIC | ||
| AD8013ARZ-14-RL | 14-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
| AD8013ARZ-14 | PRODUCTION | |
| AD8013ARZ-14-R7 | PRODUCTION | |
| AD8013ARZ-14-RL | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| AD8013ARZ-14 | PRODUCTION | |
| AD8013ARZ-14-R7 | PRODUCTION | |
| AD8013ARZ-14-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.