AD7414
PRODUCTION±0.5°C Accurate, 10-Bit Digital Temperature Sensors in SOT-23
- Part Models
- 7
- 1ku List Price
- Starting From $1.60
Overview
- 10-bit temperature-to-digital converter
- Temperature range: −40°C to +125°C
- Typical accuracy of ±0.5°C at +40°C
- SMBus/I2C®-compatible serial interface
- 3 μA power-down current
- Temperature conversion time: 29 μs typ
- Space-saving 6-lead (AD7414) and 5-lead (AD7415)
- SOT-23 packages
- Pin selectable addressing via AS
- Overtemperature indicator (AD7414 Only)
- SMBus alert function (AD7414 only)
- 4 versions allow 8 I2C addresses (AD7414)
- 2 versions allow 6 I2C addresses (AD7415)
The AD7414/AD7415 are complete temperature monitoring systems in 6-lead and 5-lead SOT-23 packages. They contain a band gap temperature sensor and a 10-bit ADC to monitor and digitize the temperature reading to a resolution of 0.25°C.
The AD7414/AD7415 provide a 2-wire serial interface that is compatible with SMBus and I2C interfaces. The parts come in three versions: the AD7414/AD7415-0, AD7414/AD7415-1, and AD7414-3. The AD7414/AD7415-0 and AD7414/AD7415-1 versions provide a choice of three different SMBus addresses for each version. All four AD7414 versions give the possibility of eight different I2C addresses while the two AD7415 versions allow up to six I2C addresses to be used.
The AD7414/AD7415’s 2.7 V supply voltage, low supply current, serial interface, and small package size make them ideal for a variety of applications, including personal computers, office equipment, cellular phones, and domestic appliances.
In the AD7414, on-chip registers can be programmed with high and low temperature limits, and an open-drain overtemperature indicator output (ALERT) becomes active when a programmed limit is exceeded. A configuration register allows programming of the state of the ALERT output (active high or active low). This output can be used as an interrupt or as an SMBus alert.
APPLICATIONS
- Hard disk drives and personal computers
- Electronic test equipment and office equipment
- Domestic appliances and cellular phones
- Process control
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7414ARMZ-0 | 8-Lead MSOP | ||
| AD7414ARMZ-0REEL7 | 8-Lead MSOP | ||
| AD7414ARTZ-0500RL7 | 6-Lead SOT-23 | ||
| AD7414ARTZ-0REEL7 | 6-Lead SOT-23 | ||
| AD7414ARTZ-1500RL7 | 6-Lead SOT-23 | ||
| AD7414ARTZ-1REEL7 | 6-Lead SOT-23 | ||
| AD7414ARTZ-3REEL7 | 6-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7414ARMZ-0 | PRODUCTION | |
| AD7414ARMZ-0REEL7 | PRODUCTION | |
|
Oct 18, 2010 - 10_0301 Addition of t7 specification to AD7414/AD7415 datasheet |
||
| AD7414ARMZ-0REEL7 | PRODUCTION | |
| AD7414ARTZ-0500RL7 | PRODUCTION | |
| AD7414ARTZ-0REEL7 | PRODUCTION | |
| AD7414ARTZ-1500RL7 | PRODUCTION | |
| AD7414ARTZ-1REEL7 | PRODUCTION | |
| AD7414ARTZ-3REEL7 | PRODUCTION | |
|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
| AD7414ARTZ-0500RL7 | PRODUCTION | |
| AD7414ARTZ-0REEL7 | PRODUCTION | |
| AD7414ARTZ-1500RL7 | PRODUCTION | |
| AD7414ARTZ-1REEL7 | PRODUCTION | |
| AD7414ARTZ-3REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7414ARTZ-0500RL7 | PRODUCTION | |
| AD7414ARTZ-0REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| AD7414ARTZ-0500RL7 | PRODUCTION | |
| AD7414ARTZ-0REEL7 | PRODUCTION | |
| AD7414ARTZ-1500RL7 | PRODUCTION | |
| AD7414ARTZ-1REEL7 | PRODUCTION | |
| AD7414ARTZ-3REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADT7420 | LAST TIME BUY | ±0.25°C Accurate, 16-Bit Digital I2C Temperature Sensor |