AD7398

PRODUCTION

Quad, Serial-Input 12-Bit DAC

Viewing:

Part Details

  • AD7398 - 12-bit resolution
    AD7399 - 10-bit resolution
  • Programmable power shutdown
  • Single (3 V to 5 V) or dual (±5 V) supply operation
  • 3-wire, serial SPI®-compatible interface
  • Internal power-on reset
  • Double buffered registers for simultaneous multichannel DAC update
  • Four separate rail-to-rail reference inputs
  • Thin profile, TSSOP-16 package available
  • Low tempco: 1.5 ppm/°C
  • Qualified for automotive applications
AD7398
Quad, Serial-Input 12-Bit DAC
AD7398/AD7399 Functional Block Diagram AD7398 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed