AD7391
PRODUCTION+3/+5 Volt Serial-Input Micropower 10-Bit DAC
- Part Models
- 4
- 1ku List Price
- Starting From $6.52
Overview
- Micropower - 100 µA
- Single Supply - 2.7 V to 5.5 V Operation
- Compact 1.75 mm Height SO-8 Package and 1.1 mm Height TSSOP-8 Package
- AD7390 - 12-Bit Resolution
AD7391 - 10-Bit Resolution - SPI and QSPI Serial Interface Compatible with Schmitt Trigger Inputs
The AD7390 / AD7391 family of 10- and 12-bit voltage-output digital-to-analog converters are designed to operate from a single +3 volt supply. Built using a CBCMOS process, these monolithic DACs offer the user low cost, and ease-of-use in single-supply +3 V volt systems. Operation is guaranteed over the supply voltage range of +2.7 V to +5.5 V consuming less than 100 µA making this device ideal for battery operated applications.
The full-scale voltage output is determined by the external reference input voltage applied. The rail-to-rail REFIN to DACOUT allows for a full-scale voltage set equal the positive supply VDD or any value in between.
A doubled-buffered serial-data interface offers high-speed, three-wire, SPI and microcontroller compatible inputs using data in (SDI), clock (CLK) and chip select (CS/LD) pins. Additionally, a CLR input sets the output to zero scale at power on or upon user demand.
Both parts are offered in the same pin out to allow the user to select the amount of resolution appropriate for their application without circuit card redesign.
The AD7390 / AD7391 are specified over the extended industrial (-40°C to +85°C) temperature range. AD7390 / AD7391 are available in plastic DIP, and low profile 1.75 mm height SO-8 surface mount packages. For ultracompact applications the thin 1.1 mm TSSOP-8 package will be available.
APPLICATIONS
- Automotive 0.5 V to 4.5 V Output Span Voltage
- Portable Communications
- Digitally Controlled Calibration
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7391ARUZ | 8-Lead TSSOP | ||
| AD7391ARZ | 8-Lead SOIC | ||
| AD7391ARZ-REEL | 8-Lead SOIC | ||
| AD7391ARZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 17, 2014 - 13_0265 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 8L and 14L SOICN Packages |
||
| AD7391ARUZ | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD7391ARUZ | PRODUCTION | |
|
Nov 13, 2013 - 13_0265 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 8L and 14L SOICN Packages |
||
| AD7391ARZ | PRODUCTION | |
| AD7391ARZ-REEL | PRODUCTION | |
| AD7391ARZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5310R | PRODUCTION | 10-Bit nanoDAC, SPI Interface and 2 ppm/°C On-Chip Reference |