AD7225
NOT RECOMMENDED FOR NEW DESIGNSLC2MOS Quad 8-Bit DAC with Separate Reference Inputs
- Part Models
- 8
- 1ku List Price
- Starting From $25.15
Overview
- Four 8-Bit DACs with Output Amplifiers
- Separate Reference Input for Each DAC
- µCompatible with Double-Buffered Inputs
- Simultaneous Update of All Four Outputs
- Operates with Single or Dual Supplies
- Extended Temperature Range Operation
- No User Trims Required
- Skinny 24-Pin DIP, SOIC and 28-Terminal Surface Mount Packages
The AD7225 contains four 8-bit voltage output digital-to-analog converters, with output buffer amplifiers and interface logic on a single monolithic chip. Each D/A converter has a separate reference input terminal. No external trims are required to achieve full specified performance for the part.
The double-buffered interface logic consists of two 8-bit registers per channel -an input register and a DAC register. Control inputs A0 and A1 determine which input register is loaded when WR goes low. Only the data held in the DAC registers determines the analog outputs of the converters. The double-buffering allows simultaneous update of all four outputs under control of LDAC. All logic inputs are TTL and CMOS (5V) level compatible and the control logic is speed compatible with most 8-bit microprocessors.
Specified performance is guaranteed for input reference voltages from +2V to +12.5V when using dual supplies. The part is also specified for single supply operation using a reference of +10V. Each output buffer amplifier is capable of developing +10V across a 2 K(Ω) load.
The AD7225 is fabricated on an all ion-implanted high speed Linear Compatible CMOS (LC2MOS) process which has been specifically developed to integrate high-speed digital logic circuits and precision analog circuitry on the same chip.
PRODUCT HIGHLIGHTS
- DACs and Amplifiers on CMOS Chip. The single-chip design of four 8-bit DACs and amplifiers allows a dramatic reduction in board space requirements and offers increased reliability in systems using multiple converters. Its pinout is aimed at optimizing board layout with all analog inputs and outputs at one end of the package and all digital inputs at the other.
- Single- or Dual-Supply Operation. The voltage-mode configuration of the AD7225 allows single-supply operation. The part can also be operated with dual supplies, giving enhanced performance for some parameters.
- Versatile Interface Logic. The AD7225 has a common 8-bit data bus with individual DAC latches, providing a versatile control architecture for simple interface to microprocessors. The double-buffered interface allows simultaneous update of the four outputs.
- Separate Reference Input for Each DAC. The AD7225 offers great flexibility in dealing with input signals, with a separate reference input provided for each DAC and each reference having variable input voltage capability.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7225BQ | 24-Lead CerDIP (Narrow 0.3 Inch) | ||
| AD7225KNZ | 24-Lead PDIP | ||
| AD7225KRZ | 24-Lead SOIC (Wide) | ||
| AD7225LNZ | 24-Lead PDIP | ||
| AD7225LPZ | 28 ld PLCC | ||
| AD7225LPZ-REEL | 28 ld PLCC | ||
| AD7225LRZ | 24-Lead SOIC (Wide) | ||
| AD7225LRZ-REEL | 24-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| AD7225BQ | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD7225BQ | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD7225BQ | ||
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7225BQ | ||
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7225KNZ | PRODUCTION | |
| AD7225LNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7225KNZ | PRODUCTION | |
| AD7225LNZ | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7225KRZ | PRODUCTION | |
| AD7225LRZ | PRODUCTION | |
| AD7225LRZ-REEL | PRODUCTION | |
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| AD7225LRZ | PRODUCTION | |
| AD7225LRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool