Learn more about our new, streamlined product navigation and improved parametric search tables enabling faster product selection.

AD620

PRODUCTION

Low Drift, Low Power Instrumentation Amp with Set Gains of 1 to 10000

Viewing:

Overview

  • EASY TO USE
    Gain Set with One External Resistor
    (Gain Range 1 to 10,000)
    Wide Power Supply Range (±2.3 V to ±18 V)
    Higher Performance than Three
    Op Amp IA Designs
    Available in 8-Lead DIP and SOIC Packaging
    Low Power, 1.3 mA max Supply
  • LOW NOISE
    9 nV/√Hz, @ 1 kHz, Input Voltage Noise
    0.28 µV p-p Noise (0.1 Hz to 10 Hz)
  • EXCELLENT DC PERFORMANCE (B GRADE)
    50 µV max, Input Offset Voltage
    0.6 µV/°C max, Input Offset Drift
    1.0 nA max, Input Bias Current
    100 dB min Common-Mode
    Rejection Ratio (G = 10)
  • EXCELLENT AC SPECIFICATIONS
    120 kHz Bandwidth (G = 100)
    15 µs Settling Time to 0.01%
AD620
Low Drift, Low Power Instrumentation Amp with Set Gains of 1 to 10000
AD620-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

In-Amp Diamond Plot Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

In-Amp Error Calculator

These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

AD620 SPICE Macro Models 4


Evaluation Kits

eval board
EVAL-INAMP

AD62x, AD822x, AD842x Series InAmp Evaluation Board

Product Details

Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

  • 3 generic, easy-to-use evaluation boards
    • Shipped with an assortment of Analog Devices in-amps
    • Solder in the in-amp to be tested
    • Test pins already populated
    • Decoupling capacitors already populated
  • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, AD8225,  LT1167, LT1168 and LT6370 in SOIC or PDIP
  • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8428, and AD8429 in SOIC package
  • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, and AD8421 in MSOP package

eval board
EVAL-INAMP

AD62x, AD822x, AD842x Series InAmp Evaluation Board

Product Details

Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

  • 3 generic, easy-to-use evaluation boards
    • Shipped with an assortment of Analog Devices in-amps
    • Solder in the in-amp to be tested
    • Test pins already populated
    • Decoupling capacitors already populated
  • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, AD8225,  LT1167, LT1168 and LT6370 in SOIC or PDIP
  • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8428, and AD8429 in SOIC package
  • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, and AD8421 in MSOP package

EVAL-INAMP
AD62x, AD822x, AD842x Series InAmp Evaluation Board
InAmp Evaluation Board InAmp Evaluation Board - Bottom View InAmp Evaluation Board - Top View
EVAL-INAMP
AD62x, AD822x, AD842x Series InAmp Evaluation Board
InAmp Evaluation Board InAmp Evaluation Board - Bottom View InAmp Evaluation Board - Top View

Reference Designs

Programmable Gain Instrumentation Amplifier Circuit
CN0146 Circuits from the lab

Low Cost Programmable Gain Instrumentation Amplifier Circuit Using the ADG1611 Quad SPST Switch and AD620 Instrumentation Amplifier

Features and Benefits

  • Programmable gain analog front end for data acquisition
  • Low cost solution
  • Maximizes full scale range of ADC conversion
CN0146
Low Cost Programmable Gain Instrumentation Amplifier Circuit Using the ADG1611 Quad SPST Switch and AD620 Instrumentation Amplifier
Programmable Gain Instrumentation Amplifier Circuit

Latest Discussions

Recently Viewed