AD590
PRODUCTION2-Terminal IC Temperature Transducer
- Part Models
- 30
- 1ku List Price
- Starting From $3.82
Overview
- Linear current output: 1 µA/K
- Wide temperature range: -55°C to +150°C
- Probe compatible ceramic sensor package
- 2-terminal device: voltage in/current out
- Laser trimmed to ±0.5°C calibration accuracy (AD590M)
- Excellent linearity: ±0.3°C over full range (AD590M)
- Wide power supply range: 4 V to 30 V
- Sensor isolation from case
- Available in 2-lead FLATPACK, 4-lead LFCSP, 3-pin TO-52, 8-lead SOIC, and die form
The AD590 is a 2-terminal integrated circuit temperature trans-ducer that produces an output current proportional to absolute temperature. For supply voltages between 4 V and 30 V, the device acts as a high impedance, constant current regulator passing 1 μA/K. Laser trimming of the chip’s thin-film resistors is used to calibrate the device to 298.2 μA output at 298.2 K (25°C).
The AD590 should be used in any temperature-sensing application below 150°C in which conventional electrical temperature sensors are currently employed. The inherent low cost of a monolithic integrated circuit combined with the elimination of support circuitry makes the AD590 an attractive alternative for many temperature measurement situations. Linearization circuitry, precision voltage amplifiers, resistance measuring circuitry, and cold junction compensation are not needed in applying the AD590.
In addition to temperature measurement, applications include temperature compensation or correction of discrete components, biasing proportional to absolute temperature, flow rate measurement, level detection of fluids and anemometry. The AD590 is available in die form, making it suitable for hybrid circuits and fast temperature measurements in protected environments.
The AD590 is particularly useful in remote sensing applications. The device is insensitive to voltage drops over long lines due to its high impedance current output. Any well-insulated twisted pair is sufficient for operation at hundreds of feet from the receiving circuitry. The output characteristics also make the AD590 easy to multiplex: the current can be switched by a CMOS multiplexer, or the supply voltage can be switched by a logic gate output.
PRODUCT HIGHLIGHTS
- The AD590 is a calibrated, 2-terminal temperature sensor requiring only a dc voltage supply (4 V to 30 V). Costly transmitters, filters, lead wire compensation, and linearization circuits are all unnecessary in applying the device.
- State-of-the-art laser trimming at the wafer level in conjunction with extensive final testing ensures that AD590 units are easily interchangeable.
- Superior interface rejection occurs because the output is a current rather than a voltage. In addition, power requirements are low (1.5 mW @ 5 V @ 25°C). These features make the AD590 easy to apply as a remote sensor.
- The high output impedance (>10 MΩ) provides excellent rejection of supply voltage drift. For instance, changing the power supply from 5 V to 10 V results in only a 1 μA maximum current change, or 1°C equivalent error.
- The AD590 is electrically durable: it withstands a forward voltage of up to 44 V and a reverse voltage of 20 V. Therefore, supply irregularities or pin reversal does not damage the device.
Documentation
Data Sheet 2
User Guide 1
Application Note 4
Technical Articles 1
Video 1
Rarely Asked Question Page 1
Student Zone Article page 1
Analog Dialogue 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-8757101XA | 2-Lead Flatpack | ||
| 5962-8757101YA | 3-Lead TO-52 | ||
| 5962-8757102XA | 2-Lead Flatpack | ||
| 5962-8757102YA | 3-Lead TO-52 | ||
| 5962-8757103XA | 2-Lead Flatpack | ||
| 5962-8757103YA | 3-Lead TO-52 | ||
| 5962-8757104XA | 2-Lead Flatpack | ||
| 5962-8757104YA | 3-Lead TO-52 | ||
| AD590JCHIPS | None Available | ||
| AD590JCPZ-R5 | 4-Lead LFCSP (2mm x 3mm) | ||
| AD590JCPZ-RL7 | 4-Lead LFCSP (2mm x 3mm) | ||
| AD590JF | 2-Lead Flatpack | ||
| AD590JF/883B | 2-Lead Flatpack | ||
| AD590JH | 3-Lead TO-52 | ||
| AD590JH/883B | 3-Lead TO-52 | ||
| AD590JRZ | 8-Lead SOIC | ||
| AD590KF | 2-Lead Flatpack | ||
| AD590KF/883B | 2-Lead Flatpack | ||
| AD590KH | 3-Lead TO-52 | ||
| AD590KH/883B | 3-Lead TO-52 | ||
| AD590KRZ | 8-Lead SOIC | ||
| AD590KRZ-RL | 8-Lead SOIC | ||
| AD590LF | 2-Lead Flatpack | ||
| AD590LF/883B | 2-Lead Flatpack | ||
| AD590LH | 3-Lead TO-52 | ||
| AD590LH/883B | 3-Lead TO-52 | ||
| AD590MF | 2-Lead Flatpack | ||
| AD590MF/883B | 2-Lead Flatpack | ||
| AD590MH | 3-Lead TO-52 | ||
| AD590MH/883B | 3-Lead TO-52 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 16, 2025 - 25_0091 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for (Bipolar) Products |
||
| 5962-8757101XA | ||
| 5962-8757101YA | ||
| 5962-8757102XA | ||
| 5962-8757102YA | ||
| 5962-8757103XA | ||
| 5962-8757103YA | ||
| 5962-8757104XA | PRODUCTION | |
| 5962-8757104YA | PRODUCTION | |
| AD590JCHIPS | PRODUCTION | |
| AD590JCPZ-R5 | PRODUCTION | |
| AD590JCPZ-RL7 | PRODUCTION | |
| AD590JF | PRODUCTION | |
| AD590JF/883B | PRODUCTION | |
| AD590JH | PRODUCTION | |
| AD590JH/883B | PRODUCTION | |
| AD590JRZ | PRODUCTION | |
| AD590KF | PRODUCTION | |
| AD590KF/883B | PRODUCTION | |
| AD590KH | PRODUCTION | |
| AD590KH/883B | PRODUCTION | |
| AD590KRZ | PRODUCTION | |
| AD590KRZ-RL | PRODUCTION | |
| AD590LF | PRODUCTION | |
| AD590LF/883B | PRODUCTION | |
| AD590LH | PRODUCTION | |
| AD590LH/883B | PRODUCTION | |
| AD590MF | PRODUCTION | |
| AD590MF/883B | PRODUCTION | |
| AD590MH | PRODUCTION | |
| AD590MH/883B | PRODUCTION | |
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-8757101XA | ||
| 5962-8757101YA | ||
| 5962-8757102XA | ||
| 5962-8757102YA | ||
| 5962-8757103XA | ||
| 5962-8757103YA | ||
| 5962-8757104XA | PRODUCTION | |
| 5962-8757104YA | PRODUCTION | |
| AD590JF/883B | PRODUCTION | |
| AD590JH/883B | PRODUCTION | |
| AD590KF/883B | PRODUCTION | |
| AD590KH/883B | PRODUCTION | |
| AD590LF/883B | PRODUCTION | |
| AD590LH/883B | PRODUCTION | |
| AD590MF/883B | PRODUCTION | |
| AD590MH/883B | PRODUCTION | |
|
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
| 5962-8757101XA | ||
| 5962-8757101YA | ||
| 5962-8757102XA | ||
| 5962-8757102YA | ||
| 5962-8757103XA | ||
| 5962-8757103YA | ||
| 5962-8757104XA | PRODUCTION | |
| 5962-8757104YA | PRODUCTION | |
| AD590JF | PRODUCTION | |
| AD590JF/883B | PRODUCTION | |
| AD590JH | PRODUCTION | |
| AD590JH/883B | PRODUCTION | |
| AD590KF/883B | PRODUCTION | |
| AD590KH | PRODUCTION | |
| AD590KH/883B | PRODUCTION | |
| AD590LF/883B | PRODUCTION | |
| AD590LH/883B | PRODUCTION | |
| AD590MF | PRODUCTION | |
| AD590MF/883B | PRODUCTION | |
| AD590MH | PRODUCTION | |
| AD590MH/883B | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-8757101XA | ||
| 5962-8757101YA | ||
| 5962-8757102XA | ||
| 5962-8757102YA | ||
| 5962-8757103XA | ||
| 5962-8757103YA | ||
| 5962-8757104XA | PRODUCTION | |
| 5962-8757104YA | PRODUCTION | |
| AD590JF | PRODUCTION | |
| AD590JF/883B | PRODUCTION | |
| AD590JH | PRODUCTION | |
| AD590JH/883B | PRODUCTION | |
| AD590KF | PRODUCTION | |
| AD590KF/883B | PRODUCTION | |
| AD590KH | PRODUCTION | |
| AD590KH/883B | PRODUCTION | |
| AD590LF | PRODUCTION | |
| AD590LF/883B | PRODUCTION | |
| AD590LH | PRODUCTION | |
| AD590LH/883B | PRODUCTION | |
| AD590MF | PRODUCTION | |
| AD590MF/883B | PRODUCTION | |
| AD590MH | PRODUCTION | |
| AD590MH/883B | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-8757101XA | ||
| 5962-8757101YA | ||
| 5962-8757102XA | ||
| 5962-8757102YA | ||
| 5962-8757103XA | ||
| 5962-8757103YA | ||
| 5962-8757104XA | PRODUCTION | |
| 5962-8757104YA | PRODUCTION | |
| AD590JF | PRODUCTION | |
| AD590JF/883B | PRODUCTION | |
| AD590JH | PRODUCTION | |
| AD590JH/883B | PRODUCTION | |
| AD590KF | PRODUCTION | |
| AD590KF/883B | PRODUCTION | |
| AD590KH | PRODUCTION | |
| AD590KH/883B | PRODUCTION | |
| AD590LF | PRODUCTION | |
| AD590LF/883B | PRODUCTION | |
| AD590LH | PRODUCTION | |
| AD590LH/883B | PRODUCTION | |
| AD590MF | PRODUCTION | |
| AD590MF/883B | PRODUCTION | |
| AD590MH | PRODUCTION | |
| AD590MH/883B | PRODUCTION | |
|
Jun 14, 2011 - 11_0123 AD590 Mask Revision |
||
| 5962-8757101XA | ||
| 5962-8757101YA | ||
| 5962-8757102XA | ||
| 5962-8757102YA | ||
| 5962-8757103XA | ||
| 5962-8757103YA | ||
| 5962-8757104XA | PRODUCTION | |
| 5962-8757104YA | PRODUCTION | |
| AD590JCHIPS | PRODUCTION | |
| AD590JF | PRODUCTION | |
| AD590JF/883B | PRODUCTION | |
| AD590JH | PRODUCTION | |
| AD590JH/883B | PRODUCTION | |
| AD590KF | PRODUCTION | |
| AD590KF/883B | PRODUCTION | |
| AD590KH | PRODUCTION | |
| AD590KH/883B | PRODUCTION | |
| AD590LF | PRODUCTION | |
| AD590LF/883B | PRODUCTION | |
| AD590LH | PRODUCTION | |
| AD590LH/883B | PRODUCTION | |
| AD590MF | PRODUCTION | |
| AD590MF/883B | PRODUCTION | |
| AD590MH | PRODUCTION | |
| AD590MH/883B | PRODUCTION | |
|
Dec 12, 2023 - 23_0197 Die Attach Adheshive Paste Raw Material Change |
||
| 5962-8757101YA | ||
|
Jul 17, 2023 - 23_0095 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| AD590JCPZ-R5 | PRODUCTION | |
| AD590JCPZ-RL7 | PRODUCTION | |
|
Aug 1, 2016 - 16_0035 Assembly Relocation of Select LFCSP, Mini-LFCSP and LFCSP Side Solderable Products to STATS ChipPAC China Jiangyin |
||
| AD590JCPZ-R5 | PRODUCTION | |
| AD590JCPZ-RL7 | PRODUCTION | |
|
Jul 14, 2014 - 13_0249 Assembly Transfer of Select 2x3mm LFCSP Products using 8900 Die Attach to STATS ChipPAC China |
||
| AD590JCPZ-R5 | PRODUCTION | |
| AD590JCPZ-RL7 | PRODUCTION | |
|
Nov 7, 2013 - 13_0224 Assembly Transfer of Select 2x3 and 3x3mm LFCSP Products to STATS ChipPAC China. |
||
| AD590JCPZ-R5 | PRODUCTION | |
| AD590JCPZ-RL7 | PRODUCTION | |
|
May 11, 2012 - 11_0128 AD592 Mask Revision |
||
| AD590JRZ | PRODUCTION | |
| AD590KRZ | PRODUCTION | |
| AD590KRZ-RL | PRODUCTION | |
|
Sep 5, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
| AD590KF | PRODUCTION | |
| AD590LF | PRODUCTION | |
| AD590LH | PRODUCTION | |
|
May 23, 2014 - 14_0014 ADI Corporate Obsolescence Notice-January 2014 (Standard Products) |
||
| AD590JCPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD590
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.