AD5748
PRODUCTIONIndustrial Current/Voltage Output Driver with Programmable Ranges
- Part Models
- 2
- 1ku List Price
- Starting From $3.22
Overview
- Current output ranges:
4 mA to 21 mA, 0 mA to 21 mA
±0.15% FSR total unadjusted error (TUE)
±5 ppm/°C FSR typical output drift - Voltage output ranges: 0 V to 5 V,
0 V to 10.5 V, ±10.5 V
±0.05% FSR total unadjusted error (TUE)
±3 ppm/°C FSR output drift - Flexible serial digital interface
- On-chip output fault detection
- PEC error checking
- Asynchronous CLEAR function
- Flexible power-up condition to 0 V or tristate
- Power supply range
AVDD: +12 V (± 10%) to +24 V (± 10%)
AVSS: −12 V (± 10%) to −24 V (± 10%) - Output loop compliance to
AVDD − 2.75 V - Temperature range: −40°C to +105°C
- 32-lead, 5 mm × 5 mm LFCSP package
The AD5748 is a single-channel, low cost, precision, voltage/current output driver with hardware or software programmable output ranges. The software ranges are configured via an SPI-/ MICROWIRE™-compatible serial interface. The AD5748 targets applications in PLC and industrial process control. The analog input to the AD5748 is provided from a low voltage, single-supply, digital-to-analog converter (DAC) and is internally conditioned to provide the desired output current/voltage range. The analog input range is 0 V to 4.096 V.
The output current range is programmable across two current ranges: 4 mA to 21 mA and 0 mA to 21 mA.
Voltage output is provided from a separate pin that can be configured to provide 0 V to 5 V, 0 V to 10.5 V, or ±10.5 V output range.
Analog outputs are short-circuit and open-circuit protected and can drive capacitive loads of 2 μF and inductive loads of 0.1 H.
The device is specified to operate with a power supply range from ±12 V to ±24 V. Output loop compliance is 0 V to AVDD − 2.75 V.
The flexible serial interface is SPI- and MICROWIRE-compatible and can be operated in 3-wire mode to minimize the digital isolation required in isolated applications. The interface also features an optional PEC error checking feature using CRC-8 error checking, useful in industrial environments where data communication corruption can occur.
The device also includes a power-on-reset function, ensuring that the device powers up in a known state (0 V or tristate), and a asynchronous CLEAR pin that sets the outputs to zero scale/midscale voltage output or the low end of the selected current range.
An HW SELECT pin is used to configure the part for hardware or software mode on power-up.
Note that the plots in the Typical Performance Characteristics section of this data sheet contain information on the standard ranges, as released in the AD5750/AD5750-1 data sheet. Although the overranges have been tested, new plots were not generated and substitution data was used for plotting purposes.
APPLICATIONS
- Process control
- Actuator control
- PLCs
Documentation
Data Sheet 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5748ACPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| AD5748ACPZ-RL7 | 32-Lead LFCSP (5mm x 5mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 7, 2014 - 13_0192 AD5748/AD5750/AD5750-1/AD5750-2 Metal Edit and Reduced Package Type |
||
| AD5748ACPZ | PRODUCTION | |
| AD5748ACPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 1 | ||
| ADUM1400 | PRODUCTION | Quad-Channel Digital Isolator (4/0 Channel Directionality) |
| Digital to Analog Converters (DACs) 3 | ||
| AD5662 | PRODUCTION | 2.7-5.5V, 16-Bit nanoDAC® Converter in a Sot-23 |
| AD5664 | PRODUCTION | 2.7 V to 5.5 V, 450 µA, Rail-to-Rail Output, Quad, 16-Bit nanoDAC® |
| AD5668 | PRODUCTION | Octal, 16-Bit, SPI Voltage Output denseDAC With 5 ppm/°C On-Chip Reference |
| Voltage References 2 | ||
| ADR392 | PRODUCTION | 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR364 | PRODUCTION | Low Power, Low Noise Voltage Reference with Sink/Source Capability, 4.096 VOUT |