AD5735
NOT RECOMMENDED FOR NEW DESIGNSQuad-Channel, 12-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC with Dynamic Power Control
- Part Models
- 2
- 1ku List Price
- Starting From $16.17
Overview
- 12-bit resolution and monotonicity
- Dynamic power control for thermal management
- Current and voltage output pins connectable to a single terminal
- Current output ranges: 0 mA to 20 mA, 4 mA to 20 mA, and 0 mA to 24 mA
- ±0.1% total unadjusted error (TUE) maximum
- Voltage output ranges (with 20% overrange): 0 V to 5 V, 0 V to 10 V, ±5 V, and ±10 V
- ±0.09% total unadjusted error (TUE) maximum
- User-programmable offset and gain
- On-chip diagnostics
- On-chip reference: ±10 ppm/°C maximum
- −40°C to +105°C temperature range
The AD5735 is a quad-channel voltage and current output DAC that operates with a power supply range from −26.4 V to +33 V. On-chip dynamic power control minimizes package power dissipation in current mode. This reduced power dissipation is achieved by regulating the voltage on the output driver from 7.4 V to 29.5 V using a dc-to-dc boost converter optimized for minimum on-chip power dissipation.
The AD5735 uses a versatile 3-wire serial interface that operates at clock rates of up to 30 MHz and is compatible with standard SPI, QSPI™, MICROWIRE®, DSP, and microcontroller interface standards. The serial interface also features optional CRC-8 packet error checking, as well as a watchdog timer that monitors activity on the interface.
Product Highlights
- Dynamic power control for thermal management.
- 12-bit performance.
- Quad channel.
Applications
- Process control
- Actuator control
- PLCs
Documentation
Data Sheet 1
Application Note 2
Video 1
Device Drivers 1
Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5735ACPZ | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD5735ACPZ-REEL7 | 64-Lead LFCSP (9mm x 9mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2014 - 14_0041 AD5755/AD5735, AD5757/AD5737 and AD5755-1: Change to PEC, Readback Operation and Recommended External Diode |
||
| AD5735ACPZ | ||
| AD5735ACPZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 3 | ||
| ADUM1400 | PRODUCTION | Quad-Channel Digital Isolator (4/0 Channel Directionality) |
| ADUM1410 | PRODUCTION | Quad-Channel Digital Isolators |
| ADUM1411 | PRODUCTION | Quad-Channel Digital Isolator |
| Switching Regulators & Controllers 2 | ||
| ADP2302 | PRODUCTION | 2A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator |
| ADP2303 | PRODUCTION | 3A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator |
| Voltage References 3 | ||
| ADR02 | PRODUCTION | Ultracompact, Precision 5.0 V Voltage Reference |
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR445 | PRODUCTION | Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source |
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5755-1 | PRODUCTION |
Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control, HART Connectivity |