AD569
NOT RECOMMENDED FOR NEW DESIGNS16-Bit Monotonic Voltage Output D/A Converter
- Part Models
- 4
- 1ku List Price
- Starting From $66.53
Overview
- Guaranteed 16-Bit Monotonicity
- Monolithic BiMOS II Construction
- ±0.01% Typical Nonlinearity
- 8- and 16-Bit Bus Compability
- 3 µs Settling to 16 Bits
- Low Drift
- Low Power
- Low Noise
The AD569 is a monolithic 16-bit digital-to-analog converter (DAC) manufactured in Analog Devices' BiMOS II process. BiMOS II allows the fabrication of low power CMOS logic functions on the same chip as high precision bipolar linear circuitry. The AD569 chip includes two resistor strings, selector switches decoding logic, buffer amplifiers, and double-buffered input latches.
The AD569's voltage-segmented architecture insures 16-bit monotonicity over time and temperature. Integral nonlinearity is maintained at ±0.01%, while differential nonlinearity is ±0.0004%. The on-chip, high-speed buffer amplifiers provide a voltage output settling time of 3 µs to within ±0.001% for a full-scale step.
The reference input voltage which determines the output range can be either unipolar or bipolar. Nominal reference range is ±5 V and separate reference force and sense connections are provided for high accuracy applications. The AD569 can operate with an ac reference in multiplying applications.
Data may be loaded into the AD569's input latches from 8- and 16-bit buses. The double-buffered structure simplifies 8-bit bus interfacing and allows multiple DACs to be loaded asynchronously and updated simultaneously. Four TTL/LSTTL/5 V CMOS-compatible signals control the latches: CS, LBE, HBE, and LDAC.
The AD569 is available in five grades: J and K versions are specified from 0°C to +70°C and are packaged in a 28-pin plastic DIP and 28-pin PLCC package; AD and BD versions are specified from −25°C to +85°C and are packaged in a 28-pin ceramic DIP. The SD version, also in a 28-pin ceramic DIP, is specified from −55°C to +125°C.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD569AD | 28 ld Side-Brazed CerDIP | ||
| AD569JNZ | 28-Lead PDIP | ||
| AD569KNZ | 28-Lead PDIP | ||
| AD569SD/883B | 28 ld Side-Brazed CerDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD569AD | PRODUCTION | |
| AD569SD/883B | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD569AD | PRODUCTION | |
| AD569SD/883B | ||
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD569JNZ | PRODUCTION | |
| AD569KNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD569JNZ | PRODUCTION | |
| AD569KNZ | PRODUCTION | |
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| AD569SD/883B | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool