AD561
NOT RECOMMENDED FOR NEW DESIGNSLow Cost 10-Bit Monolithic D/A Converter
- Part Models
- 7
- 1ku List Price
- Starting From $52.83
Overview
- Complete Current Output Converted
- High Stability Buried Zener Reference
- Laser Trimmed to High Accuracy (1/4 LSB Max Error, AD561K, T)
- Trimmed Output Application Resistors for 0 V to +10 V, ±5 V Ranges
- Fast Settling - 250 ns to 1/2 LSB
- Guaranteed Monotonocity Over Full Operating Temperature Range
- TTL/DTL and CMOS Compatible (Positive True Logic)
- Single Chip Monolithic Construction
- Available in Chip Form
- MIL-STD-883-Compliant Versions Available
The AD561 is an integrated circuit 10-bit digital-to-analog converter combined with a high stability voltage reference fabricated on a single monolithic chip. Using ten precision high-speed current-steering switches, a control amplifier, voltage reference, and laser-trimmed thin-film SiCr resistor network, the device produces a fast, accurate analog output current. Laser trimmed output application resistors are also included to facilitate accurate, stable current-to-voltage conversion; they are trimmed to 0.1% accuracy, thus eliminating external trimmers in many situations.
Several important technologies combine to make the AD561 the most accurate and most stable 10-bit DAC available. The low temperature coefficient, high stability thin-film network is trimmed at the wafer level by a fine resolution laser system to 0.01% typical linearity. This results in an accuracy specification of ±1/4 LSB max for the K and T versions, and 1/2 LSB max for the J and S versions.
The AD561 also incorporates a low noise, high stability subsurface zener diode to produce a reference voltage with excellent long term stability and temperature cycle characteristics, which challenge the best discrete Zener references. A temperature compensation circuit is laser-trimmed to allow custom correction of the temperature coefficient of each device. This results in a typical full-scale temperature coefficient of 15 ppm/°C; the TC is tested and guaranteed to 30 ppm/°C max for the K and T versions, 60 ppm/°C max for the S, and 80 ppm/°C for the J.
The AD561 is available in four performance grades. The AD561J and K are specified for use over the 0°C to +70°C temperature range and are available in either a 16-pin hermetically-sealed ceramic DIP or a 16-pin molded plastic DIP. The AD561S and T grades are specified for the -55°C to +125°C range and are available in the ceramic package.
Documentation
Data Sheet 1
Cross Reference Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD561JD | 16-Lead Side Brazed CerDIP | ||
| AD561JNZ | 16-Lead PDIP | ||
| AD561KD | 16 ld Side-Brazed CerDip | ||
| AD561KNZ | 16-Lead PDIP | ||
| AD561SD | 16 ld Side-Brazed CerDip | ||
| AD561SD/883B | 16 ld Side-Brazed CerDip | ||
| JM38510/13301BEA | 16-Lead Side Brazed CerDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
| AD561JD | PRODUCTION | |
| AD561KD | PRODUCTION | |
| AD561SD | PRODUCTION | |
| AD561SD/883B | PRODUCTION | |
| JM38510/13301BEA | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD561JD | PRODUCTION | |
| AD561KD | PRODUCTION | |
| AD561SD | PRODUCTION | |
| AD561SD/883B | PRODUCTION | |
| JM38510/13301BEA | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD561JD | PRODUCTION | |
| AD561JNZ | PRODUCTION | |
| AD561KD | PRODUCTION | |
| AD561KNZ | PRODUCTION | |
| AD561SD | PRODUCTION | |
| AD561SD/883B | PRODUCTION | |
| JM38510/13301BEA | PRODUCTION | |
|
May 13, 2009 - 09_0086 Wilmington Bipolar Process Change From 100mm to 150mm Wafer Diameter for AD561 |
||
| AD561JD | PRODUCTION | |
| AD561JNZ | PRODUCTION | |
| AD561KD | PRODUCTION | |
| AD561KNZ | PRODUCTION | |
| AD561SD | PRODUCTION | |
| AD561SD/883B | PRODUCTION | |
| JM38510/13301BEA | PRODUCTION | |
|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
| AD561JNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD561JNZ | PRODUCTION | |
| AD561KNZ | PRODUCTION | |
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| AD561SD/883B | PRODUCTION | |
| JM38510/13301BEA | PRODUCTION | |
|
Feb 1, 2010 - 09_0196 Change In Location of Q Compliance Indicator Location for JAN/38510 Product |
||
| JM38510/13301BEA | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.