AD5533

Obsolete

32-Channel Infinite Sample-and-Hold

Viewing:

Overview

  • Infinite Sample-and-Hold Capability to ±0.018% Accuracy
  • High Integration: 32-Channel DAC in 12 x 12 mm CSPBGA
  • Per Channel Acquisition Time of 16 µs Max
  • Adjustable Voltage Output Range
  • Output Impedence 0.5 O
  • Output Voltage Span 10 V
  • Readback Capability
  • DSP/Microcontroller Compatible Serial Interface
  • Parallel Interface
  • Temperature Range
  • -40°C to +85°C
AD5533
32-Channel Infinite Sample-and-Hold
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5532 PRODUCTION 32-Channel 14-Bit Bipolar Voltage-Output DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed