AD5532
PRODUCTION32-Channel 14-Bit Bipolar Voltage-Output DAC
- Part Models
- 4
- 1ku List Price
- Starting From $64.07
Part Details
- High integration: 32-channel DAC in 12 mm × 12 mm CSPBGA
- Adjustable voltage output range
- Guaranteed monotonic
- Output impedance:
0.5 Ω (AD5532-1, AD5532-2)
500 Ω (AD5532-3)
1 kΩ (AD5532-5)
- Output voltage span:
10 V (AD5532-1, AD5532-3, AD5532-5)
20 V (AD5532-2) - Readback capability
- DSP/microcontroller compatible serial interface
- Infinite sample-and-hold capability to ±0.018% accuracy
- Temperature range −40°C to +85°C
The AD5532 is a 32-channel, 14-bit voltage-output DAC with an additional infinite sample-and-hold mode. The selected DAC register is written to via the 3-wire serial interface; VOUT for this DAC is then updated to reflect the new contents of the DAC register. DAC selection is accomplished via Address Bits A0–A4. The output voltage range is determined by the offset voltage at the OFFS_IN pin and the gain of the output amplifier. It is restricted to a range from VSS + 2 V to VDD – 2 V because of the headroom of the output amplifier.
The device is operated with AVCC = 5 V ± 5%; DVCC = 2.7 V to 5.25 V; VSS = −4.75 V to −16.5 V; and VDD = 8 V to 16.5 V. The AD5532 requires a stable 3 V reference on REF_IN as well as an offset voltage on OFFS_IN.
PRODUCT HIGHLIGHTS
- 32-channel, 14-bit DAC in one package, guaranteed monotonic.
- Available in a 74-lead CSPBGA package with a body size of 12 mm ×12 mm.
- Droopless/infinite sample-and-hold mode.
APPLICATIONS
- Automatic test equipment
- Optical networks
- Level setting
- Instrumentation
- Industrial control systems
- Data acquisition
- Low cost I/O
Documentation
Data Sheet 1
Product Highlight 1
Product Highlight 1
Solutions Bulletin & Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5532ABCZ-1 | 74 ball CSPBGA | ||
| AD5532ABCZ-1REEL | 74 ball CSPBGA | ||
| AD5532ABCZ-2 | 74 ball CSPBGA | ||
| AD5532ABCZ-3 | 74 ball CSPBGA |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5532ABCZ-1 | PRODUCTION | |
| AD5532ABCZ-2 | PRODUCTION | |
| AD5532ABCZ-3 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool