AD1955
PRODUCTIONHigh Performance, Multibit Sigma-Delta DAC with SACD Playback
- Part Models
- 2
- 1ku List Price
- Starting From $12.63
Overview
- Supports 24-Bits, up to 192 kHz Sample Rate PCM Audio Data
- Supports SACD bit-stream and External Digital Filter Interface
- Multibit Sigma Delta Modulator with "Perfect Differential Linearity Restoration" for Reduced Idle Tones and Noise Floor
- 8.64 mA p-p Differential Output Current for Optimum Performance, with +3 dB headroom in SACD mode
- 5 V Power Supply Stereo Audio DAC System
- 120 dB SNR/DNR (not muted) at 48KHz Sample Rate (A-Weighted Stereo)
- 123 dB SNR/DNR (Mono)
- -110 dB THD+N
- 110 dB Stopband Attenuation with ±0.0002dB Passband Ripple
- Flexible Serial Data Port with Right-Justified, Left-Justified, I2S-Compatible and DSP Serial Port
- Data Directed Scrambling DAC - Least Sensitive to Jitter
- 28 Lead SSOP Plastic Package
The AD1955 is a complete, high performance, single chip stereo digital audio playback system comprised of a multi-bit sigma-delta modulator, digital interpolation filters and a continuous-time differential current output DAC section. Unique to this audio DAC is the separate SACD (super audio CD) bit-stream and external digital filter interface, which allows users maximum system flexibility. The AD1955 supports 24-bits, 192 kHz sample rate and is designed for use in high-end SACD players, DVD-audio, home theater, automotive audio, digital mixing consoles, digital audio effect processors and sampling musical keyboards.
APPLICATIONS
- High-End DVD-Audio, SACD, CD, Home Theatre Systems
- Automotive Audio Systems, Sampling Musical Keyboards, Digital
- Mixing Consoles, Digital Audio Effects Processors
Documentation
Data Sheet 1
User Guide 1
Application Note 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD1955ARSZ | 28-Lead SSOP | ||
| AD1955ARSZRL | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| AD1955ARSZ | PRODUCTION | |
| AD1955ARSZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software Module 1
Evaluation Software 2
Can't find the software or driver you need?
