AD1582
Info: : PRODUCTION
searchIcon
cartIcon

AD1582

2.5V Micropower, Precisions Series Mode Voltage References

Show More showmore-icon

Info: : PRODUCTION tooltip
Info: : PRODUCTION tooltip
Part Details
Part Models 3
1ku List Price Starting From $0.94
Features
  • Series reference (2.5 V, 3 V, 4.096 V, 5 V)
  • Low quiescent current: 70 µA maximum
  • Current output capability: ±5 mA
  • Wide supply range: VIN = VOUT + 200 mV to 12 V
  • Wideband noise (10 Hz to 10 kHz): 50 µV rms
  • Specified temperature range: −40°C to +125°C
  • Compact, surface-mount SOT-23 package
  • Qualified for automotive applications
Additional Details
show more Icon

The AD1582/AD1583/AD1584/AD1585 are low cost, low power, low dropout, precision band gap references. These designs are available as 3-terminal (series) devices and are packaged in the compact SOT-23, 3-lead surface-mount package. The versatility of these references makes them ideal for use in battery-powered 3 V or 5 V systems where there can be wide variations in supply voltage and a need to minimize power dissipation.

The superior accuracy and temperature stability of the AD1582/AD1583/AD1584/AD1585 result from the precise matching and thermal tracking of on-chip components. Patented temperature drift curvature correction design techniques minimize the nonlinearities in the voltage output temperature characteristic.

The AD1582/AD1583/AD1584/AD1585 series mode devices source or sink up to 5 mA of load current and operate efficiently with only 200 mV of required headroom supply. These parts draw a maximum 70 μA of quiescent current with only a 1.0 μA/V variation with supply voltage. The advantage of these designs over conventional shunt devices is extraordinary. Valuable supply current is no longer wasted through an input series resistor, and maximum power efficiency is achieved at all input voltage levels.

The AD1582/AD1583/AD1584/AD1585 are available in two grades, A and B, and are provided in a tiny footprint, the SOT-23. All grades are specified over the industrial temperature range of −40°C to +125°C.

Applications

  • Portable, battery-powered equipment; for example, notebook computers, cellular phones, pagers, PDAs, GPSs, and DMMs
  • Computer workstations; suitable for use with a wide range of video RAMDACs
  • Smart industrial transmitters
  • PCMCIA cards
  • Automotive
  • Hard disk drives
  • 3 V/5 V, 8-bit/12-bit data converters
Part Models 3
1ku List Price Starting From $0.94

close icon
Documentation

Documentation

Part Model Pin/Package Drawing Documentation CAD Symbols, Footprints, and 3D Models
AD1582ARTZ-REEL7
  • HTML
  • HTML
AD1582BRTZ-REEL7
  • HTML
  • HTML
AD1582WBRTZ-R7
  • HTML
  • HTML

Filter by Model

reset

Reset Filters

Part Models

Product Lifecycle

PCN

Oct 11, 2022

- 22_0253

Addition of UTAC Thailand as an Alternate Assembly Site for SOT23, SC70 and TSOT Packages/Devices

Nov 11, 2013

- 13_0184

Polyimide Thickness Change for AD1582, AD1584 and AD1585

AD1582ARTZ-REEL7

PRODUCTION

AD1582BRTZ-REEL7

PRODUCTION

Feb 4, 2010

- 10_0009

Halogen Free Material Change for SOT_23 Products

AD1582ARTZ-REEL7

PRODUCTION

AD1582BRTZ-REEL7

PRODUCTION

Filter by Model

reset

Reset Filters

Part Models

Product Lifecycle

PCN

Oct 11, 2022

- 22_0253

arrow down

Addition of UTAC Thailand as an Alternate Assembly Site for SOT23, SC70 and TSOT Packages/Devices

Nov 11, 2013

- 13_0184

arrow down

Polyimide Thickness Change for AD1582, AD1584 and AD1585

AD1582ARTZ-REEL7

PRODUCTION

AD1582BRTZ-REEL7

PRODUCTION

Feb 4, 2010

- 10_0009

arrow down

Halogen Free Material Change for SOT_23 Products

AD1582ARTZ-REEL7

PRODUCTION

AD1582BRTZ-REEL7

PRODUCTION

Software & Part Ecosystem

Software & Part Ecosystem

Recently Viewed