Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD1584
PRODUCTION4.096V Micropower, Precisions Series Mode Voltage References
- Part Models
- 2
- 1ku List Price
- Starting From $1.19
Overview
- Series reference (2.5 V, 3 V, 4.096 V, 5 V)
- Low quiescent current: 70 µA maximum
- Current output capability: ±5 mA
- Wide supply range: VIN = VOUT + 200 mV to 12 V
- Wideband noise (10 Hz to 10 kHz): 50 µV rms
- Specified temperature range: −40°C to +125°C
- Compact, surface-mount SOT-23 package
- Qualified for automotive applications
The AD1582/AD1583/AD1584/AD1585 are low cost, low power, low dropout, precision band gap references. These designs are available as 3-terminal (series) devices and are packaged in the compact SOT-23, 3-lead surface-mount package. The versatility of these references makes them ideal for use in battery-powered 3 V or 5 V systems where there can be wide variations in supply voltage and a need to minimize power dissipation.
The superior accuracy and temperature stability of the AD1582/AD1583/AD1584/AD1585 result from the precise matching and thermal tracking of on-chip components. Patented temperature drift curvature correction design techniques minimize the nonlinearities in the voltage output temperature characteristic.
The AD1582/AD1583/AD1584/AD1585 series mode devices source or sink up to 5 mA of load current and operate efficiently with only 200 mV of required headroom supply. These parts draw a maximum 70 μA of quiescent current with only a 1.0 μA/V variation with supply voltage. The advantage of these designs over conventional shunt devices is extraordinary. Valuable supply current is no longer wasted through an input series resistor, and maximum power efficiency is achieved at all input voltage levels.
The AD1582/AD1583/AD1584/AD1585 are available in two grades, A and B, and are provided in a tiny footprint, the SOT-23. All grades are specified over the industrial temperature range of −40°C to +125°C.
Applications
- Portable, battery-powered equipment; for example, notebook computers, cellular phones, pagers, PDAs, GPSs, and DMMs
- Computer workstations; suitable for use with a wide range of video RAMDACs
- Smart industrial transmitters
- PCMCIA cards
- Automotive
- Hard disk drives
- 3 V/5 V, 8-bit/12-bit data converters
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD1584ARTZ-REEL7 | 3-Lead SOT-23 | ||
| AD1584BRTZ-REEL7 | 3-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 11, 2013 - 13_0184 Polyimide Thickness Change for AD1582, AD1584 and AD1585 |
||
| AD1584ARTZ-REEL7 | PRODUCTION | |
| AD1584BRTZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| AD1584ARTZ-REEL7 | PRODUCTION | |
| AD1584BRTZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.