TMC7300
RECOMMENDED FOR NEW DESIGNSLow voltage DC motor driver for one or two motors, up to 2A, UART torque control.
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Voltage Range 2V (1.8V) to 11V DC
- Battery Operation 1-2 Li-Ion cells, or min. 2 AA / NiMh cells
- 1 / 2 DC motors up to 2A / 2.4A with velocity & torque control
- Direct Bridge control for solenoids, relays, lamps, motors
- Standby <50nA typ. current draw
- Single Wire UART for two-motor torque and velocity control
- Low RDSon LS 170mΩ & HS 170mΩ (typ.)
- Parallel Option for single DC motor
- Motor Load Feedback available
- Full Protection & Diagnostics
- Tiny of QFN 3*3 with 20 pins
Working from a single or dual Li-Ion cell or dual or more AA batteries the TMC7300 is optimally suited for battery operated equipment. Its two full-bridges allow either control of two DC motors, PWM-control of LEDs, or protected standalone peripheral driving, using a polarity signal per halfbridge. Operate up to two DC motors via simple UART control for direction, velocity and torque. Integrated power-MOSFETs with internal charge-pump for best-in-class RDSon even at low supply voltage, handle motor current up to 1.2A per motor continuously, or the double current in parallel connection. Together with a tiny standby current, this guarantees a long battery life. Protection and diagnostic features support robust and reliable operation. This advanced driver ensures efficient and reliable operation for cost-effective and highly competitive solutions.
APPLICATIONS
- IOT & Handheld devices
- Battery operated motors
- 4-Channel Relay- and LED driving
- Printers, POS
- Toys
- Office and home automation
- CCTV, Security
- HVAC
- Mobile medical devices
Documentation
Data Sheet 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMC7300-LA | 20-Lead SAWN QFN-CU (3mm x 3mm x 0.9mm) | ||
| TMC7300-LA-T | 20-Lead SAWN QFN-CU (3mm x 3mm x 0.9mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Design Tool 1
Evaluation Kits
Latest Discussions
No discussions on TMC7300 yet. Have something to say?
Start a Discussion on EngineerZone®