OP90

NOT RECOMMENDED FOR NEW DESIGNS

Precision, Low Voltage Micropower Operational Amplifier

Viewing:

Part Details

  • Single/Dual-Supply Operation
    1.6 V to 36 V
    ±8 V to ±18 V
  • True Single-Supply Operation; Input and Output Voltage Ranges Include Ground
  • Low Supply Current: 20 µA Max
  • High Output Drive: 5 mA Min
  • Low Input Offset Voltage: 150 µV Max
  • High Open-Loop Gain: 700 V/mV Min
  • Outstanding PSRR: 5.6 µV/V Max
  • Standard 741 Pinout with Nulling to V-
OP90
Precision, Low Voltage Micropower Operational Amplifier
OP90 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

Recently Viewed