MX7582
PRODUCTIONCalibrated 4-Channel 12-Bit ADC
- Part Models
- 1
- 1ku List Price
- Starting From $49.92
Overview
- True 12-Bit Performance without Adjustments
- Minimum External Components
- Four High-Impedance Input Channels
- Zero Error Typically <100μV
- Standard Microprocessor Interface
- 28-Pin DIP, Wide SO, and PLCC Packages
The MX7582 is a complete, calibrated 4-channel 12-bit A/D converter which maintains true 12-bit performance over the full operating temperature range without external adjustments. In addition, each 100μs conversion includes an auto-zero cycle which reduces zero errors to typically below 100μV.
CHIP SELECT, READ, and WRITE inputs are included for easy microprocessor interfacing without additional logic. 2-byte, 12-bit conversion data is provided over an 8-bit three-state output bus. Either byte may be read first. Two address bits control the 4-channel input multiplexer.
The MX7582's analog input range is 0V to +5V when using a +5V reference. All four high-impedance input channels have excellent matching (typically 0.05LSB).
APPLICATIONS
- Digital-Signal Processing
- Audio and Telecom Processing
- High-Accuracy Process Control
- High-Speed Data Acquisition
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX7582KN+ | PDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MX7582KN+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 4 | ||
| MAX178 | PRODUCTION | Calibrated, 12-Bit ADC with Track/Hold and Reference |
| MX7578 | PRODUCTION | Calibrated 12-Bit ADC |
| MAX185 | PRODUCTION | High-Speed 12-Bit AID Converters With External Reference Input |
| MX574A | PRODUCTION | Industry-Standard, Complete 12-Bit ADCs |
Latest Discussions
No discussions on MX7582 yet. Have something to say?
Start a Discussion on EngineerZone®