MX7578

PRODUCTION

Calibrated 12-Bit ADC

Viewing:

Part Details

  • Continuous Transparent Calibration of Offset and Gain
  • True 12-Bit Performance without Adjustments
  • Zero Error Typically <100μV
  • Standard Microprocessor Interface
  • 24-Pin DIP/Wide SO and 28-Pin PLCC Packages
MX7578
Calibrated 12-Bit ADC
MX7578: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 4
MAX178 PRODUCTION Calibrated, 12-Bit ADC with Track/Hold and Reference
MAX185 PRODUCTION High-Speed 12-Bit AID Converters With External Reference Input
MAX190 PRODUCTION Low-Power, 12-Bit Sampling ADCs with Internal Reference and Power-Down
MX674A PRODUCTION Industry-Standard, Complete 12-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MX7578 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed