MAXQ613

PRODUCTION

16-Bit Microcontroller with Infrared Module

Increases Battery Life with Lower Power (200nA Stop, 3.75mA at 12MHz) and a Wide Operating Range (1.7V to 3.6V)

Viewing:

Overview

  • High-Performance, Low-Power, 16-Bit RISC Core
  • DC to 12MHz Operation Across Entire Operating Range
  • 1.70V to 3.6V Operating Voltage
  • 33 Total Instructions for Simplified Programming
  • Three Independent Data Pointers Accelerate Data Movement with Automatic Increment/Decrement
  • Dedicated Pointer for Direct Read from Code Space
  • 16-Bit Instruction Word, 16-Bit Data Bus
  • 16 x 16-Bit General-Purpose Working Registers
  • Secure MMU for Application Partitioning and IP Protection
  • Memory Features
    • 48KB Program Flash Memory
      • 512-Byte Sectors
      • 20,000 Erase/Write Cycles per Sector
    • Masked ROM Available
    • 1.5KB Data SRAM
  • Additional Peripherals
    • Power-Fail Warning
    • Power-On Reset (POR)/Brownout Reset
    • Automatic IR Carrier Frequency Generation and Modulation
    • Two 16-Bit Programmable Timers/Counters with Prescaler and Capture/Compare
    • One SPI and One USART Port
    • Programmable Watchdog Timer
    • 8kHz Nanopower Ring Oscillator Wake-Up Timer
    • Up to 24 General-Purpose I/Os
  • Low Power Consumption
    • 0.2µA (typ), 2.0µA (max) in Stop Mode, TA = +25°C, Power-Fail Monitor Disabled
    • 3.25mA (typ) at 12MHz in Active Mode

The MAXQ613 is a low-power, 16-bit MAXQ® microcontroller designed for low-power applications including universal remote controls, consumer electronics, and white goods. The device combines a powerful 16-bit RISC microcontroller and integrated peripherals including a universal synchronous/asynchronous receiver-transmitter (USART) and an SPI master/slave communications port, along with an IR module with carrier frequency generation and flexible port I/O capable of multiplexed keypad control.

The device includes 48KB of flash program memory and 1.5KB of data SRAM. Intellectual property (IP) protection is provided by a secure MMU that supports multiple application privilege levels and protects code against copying and reverse engineering. Privilege levels enable vendors to provide libraries and applications to execute on the device, while limiting access to only data and code allowed by their privilege level.

For the ultimate in low-power battery-operated performance, the device includes an ultra-low-power stop mode (0.2µA typ). In this mode, the minimum amount of circuitry is powered. Wake-up sources include external interrupts, the power-fail interrupt, and a timer interrupt. The microcontroller runs from a wide 1.70V to 3.6V operating voltage.

Designers must have the following documents to fully use all the features of this device. The data sheet contains pin descriptions, feature overviews, and electrical specifications. Errata sheets contain deviations from published specifications. The user's guides offer detailed information about device features and operation.

Applications

  • Battery-Powered
  • Consumer Electronics
  • Home Appliances
  • Portable Equipment
  • Remote Controls
  • White Goods

MAXQ613
16-Bit Microcontroller with Infrared Module
MAXQ613: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 7
MAXQ2010 PRE-RELEASE 16-Bit Mixed-Signal Microcontroller with LCD Interface
MAXQ2000 NOT RECOMMENDED FOR NEW DESIGNS Low-Power LCD Microcontroller
MAXQ610 PRODUCTION 16-Bit Microcontroller with Infrared Module
MAXQ61H PRE-RELEASE 16-Bit Microcontroller with Infrared Module
MAXQ61C PRE-RELEASE 16-Bit Microcontroller with Infrared Module
MAXQ612 PRE-RELEASE 16-Bit Microcontrollers with Infrared Module and Optional USB
MAXQ622 PRODUCTION 16-Bit Microcontrollers with Infrared Module and Optional USB
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAXQ613 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed