MAXM17225

RECOMMENDED FOR NEW DESIGNS

Tiny, 0.4V to 5.5V Input, 300nA IQ, nanoPower Boost Module with True Shutdown

NanoPower Boost Module with Industry’s Lowest ISUBQ/sub Extends Battery Life for Always-On Devices

Viewing:

Overview

  • Extends Battery Life
    • 300nA Ultra-Low Quiescent Current
    • 0.5nA Shutdown Current
    • 95% Peak Efficiency
    • True Shutdown
      • Output Disconnects from Input
      • Zero Forward/Reverse Current from VIN,VOUT
  • Easy to use–Addresses Popular Operation
    • VIN: 5.5V Down to 0.4V
    • Minimum Startup Voltage of 0.88V
    • Single Resistor-Adjustable VOUT from 1.8V to 5V
    • VOUT Selection Resolution: In 100mV Steps
    • 1A Peak Inductor Current Limit
  • Robust Performance Features Include
    • Internal Current Limit
    • Integrated Soft-Start
    • PFM Control Scheme for Higher Efficiency at Light Load Operation
  • Reduced Size and Increased Reliability
    • 2.1mm x 2.6mm, 10-Lead eMGA Package
    • Operating Temperature Range -40°C to +125°C
MAXM17225
Tiny, 0.4V to 5.5V Input, 300nA IQ, nanoPower Boost Module with True Shutdown
MAXM17225: Simplified Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAXM17225

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAXESSENTIAL02EP

Essential Analog Efficient Power Toolkit for the MAXM38643 / MAX38640 / MAX77839 / MAXM17225 / MAX17227A / MAX38889 / MAX38902C / MAX38913 / MAX77827

Features and Benefits

  • Enables Immediate Testing of Nine Different Power Solutions
  • Includes nanoPower Buck and Boost Converters and Modules, Buck/Boost Converter, LDOs, and Continua Supercapacitor Backup Power Controller
  • Boards Designed to Accept 0.100” (2.54mm) Header Pin Strips for Mounting on Breadboards
  • Through Holes Accept Test Points for Connecting to Benchtop Equipment

Product Details

The MAXESSENTIAL02EP Essential Analog Efficient Power toolkit delivers products on ready-to-use boards for immediate testing and prototyping. The Essential Analog Efficient Power toolkit features products from the Buck, Boost, Buck-Boost, LDO, and Continua™ product categories. The selection also features nanoPower switching converter and module options.

eval board
MAXM17225EVK-EMGA

Evaluation Kit for the MAXM17225

Features and Benefits

  • EV Kit Board Evaluates MAXM17225AMB+T
    • 10 lead - 2.1mm x 2.6mm- only package variant.
  • 0.4V to 5.5V Input Range, VIN MIN Startup: 0.88V.
  • 1.8V to 5V Resistor Selectable Output Voltage.
  • 1A Peak Inductor Current Limit.
  • Proven 2-Layer 1-oz Copper PCB Layout.
  • Demonstrates Compact Solution Size.
  • Fully Assembled and Tested

Product Details

The MAXM17225 is a nanoPower, 300nA Quiescent current, synchronous step-up DC-DC converter module available in the eMGA package. This datasheet provides an overview of how to use the MAXM17225 EV kit (EV kit) with detailed procedure and circuit connections to test the Boost modules’ functionality.

The EV kit ships with boost module MAXM17225AMB+T placed in-circuit. The product is RoHS compliant.

Applications

  • Bluetooth® LE Devices
  • Health Monitoring and Fitness Devices
  • Portable Point-Of-Sale (POS) Terminals
  • Single or Dual Cell Alkaline Battery Products
  • Supercapacitor Backup for RTC/Alarm Buzzers
  • Ultra-Low-Power IoT Modules
  • USB On-The-Go Adapter Modules, USB Charging
  • Wearables

MAXESSENTIAL02EP
Essential Analog Efficient Power Toolkit for the MAXM38643 / MAX38640 / MAX77839 / MAXM17225 / MAX17227A / MAX38889 / MAX38902C / MAX38913 / MAX77827
MAXESSENTIAL02EP Essential Analog Efficient Power Toolkit
MAXM17225EVK-EMGA
Evaluation Kit for the MAXM17225
MAXM17225EVK-EMGA: Board Photo

Latest Discussions

Recently Viewed