MAX77596

PRODUCTION

24V, 300mA, Buck Converter with 1.1μA IQ

Offers a Unique Combination of Wide VIN Range, Low IQ, High Duty Cycle, and Small Solution Size

Viewing:

Overview

  • Flexible Power for Systems That Require a Wide Input Voltage Range
    • VIN Range: 3.5V to 24V
    • Up to 300mA Output Current
    • Fixed 3.3V, 5V, or Programmable 1V to 10V Output Voltage
    • 98% (Max) Duty Cycle Operation with Low Dropout
    • Operates from 5V, 12V, or 20V USB Type-C Input Power
    • Operates from 2S, 3S, or 4S Li-Ion Battery
  • Minimizes Power Consumption and Extends Battery Life
    • 1.1μA Quiescent Current (3.3V Fixed Output Voltage)
    • 86% Peak Efficiency at 12VIN, 3.3VOUT
  • Minimizes Solution Size
    • 1.7MHz Operating Frequency
    • Small 2.0mm x 2.5mm x 0.75mm 10-Pin TDFN Package
  • Robust Solution
    • Short-Circuit, Thermal Protections
    • 6.67ms Internal Soft-Start Minimizes Inrush Current
    • Current-Mode Control Architecture
    • Up to 42V Input Voltage Tolerance
MAX77596
24V, 300mA, Buck Converter with 1.1μA IQ
MAX77596: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX77756 PRODUCTION 24V Input, 500mA Buck Regulator with Dual-Input Power MUX
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

MAX77596EVKIT

Evaluation Kit for the MAX77596

Features and Benefits

  • Evaluates Both Fixed-Output and Adjustable-Output Versions (3.3V Version Is Preinstalled)
  • 3.5V to 24V Input Voltage Range
  • 300mA Maximum Load
  • Demonstrates 1.1µA Quiescent Current at 14V Input
  • Active-Low RESET Output Test Point
  • Simple Two-Layer Board Serves as a Reference Design
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77596 evaluation kit (EV kit) demonstrates the MAX77596 synchronous step-down converter IC with integrated switches. The EV kit operates over a wide input range of 3.5V to 24V and can support loads up to 300mA. The EV kit comes standard with the 3.3V fixed output voltage version of the IC. It can be easily modified to evaluate the 5V fixed output version or the adjustable output voltage version.

The EV kit includes jumpers to enable or disable the device, as well as to select either forced-PWM mode (FPWM) or skip-mode operation. A RESETB test point is available to monitor the voltage quality of the converter’s output.

Applications

  • Point-of-Load Applications
  • Portable Devices Powered from 2s, 3s, or 4s Li+ Batteries
  • USB Type-C Devices

MAX77596EVKIT
Evaluation Kit for the MAX77596

Latest Discussions

Recently Viewed