MAX74821

RECOMMENDED FOR NEW DESIGNS

Precision, Low Noise, CMOS, Rail-to-Rail, Input/Output Operational Amplifier

Viewing:

Overview

  • Low offset voltage: 300μV maximum
  • Low input bias currents: 5pA maximum
  • Low noise: 9nV/√Hz
  • Wide bandwidth: 10MHz
  • High slew rate: 5V/μs
  • High open-loop gain: 120dB
  • Unity gain stable
  • Single-supply operation: 5.5V
  • Low supply current: 1.15mA/amplifier
MAX74821
Precision, Low Noise, CMOS, Rail-to-Rail, Input/Output Operational Amplifier
MAX74821 Functional Block Diagram MAX74821 Pin Configuration MAX74821 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX74821

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

Recently Viewed