MAX74812

RECOMMENDED FOR NEW DESIGNS

5V, Precision, Low Noise, Zero-Drift Operational Amplifier

Viewing:

Overview

  • Low offset voltage: 5μV maximum
  • Low offset voltage drift: 0.015μV/°C maximum
  • Low noise
    • 5.9nV/√Hz at f = 1kHz, AV = +100
    • 99nV p-p at f = 0.1Hz to 10Hz, AV = +100
  • Open-loop gain: 127dB minimum
  • CMRR: 137dB minimum
  • PSRR: 130dB minimum
  • Unity-gain crossover: 4MHz
  • Gain bandwidth product: 3.4MHz at AV = +100
  • −3dB closed-loop bandwidth: 6.5MHz
  • Single-supply operation: 2.2V to 5.5V
  • Dual-supply operation: ±1.1V to ±2.75V
  • Rail-to-rail input and output
  • Unity-gain stable
MAX74812
5V, Precision, Low Noise, Zero-Drift Operational Amplifier
MAX74812 Functional Block Diagram MAX74812 Pin Configuration MAX74812 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4522-1 RECOMMENDED FOR NEW DESIGNS

Single 55 V, EMI Enhanced, Zero-Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX74812
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

No discussions on MAX74812 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed