MAX74811

RECOMMENDED FOR NEW DESIGNS

5V, CMOS, Zero-Drift, Rail-to-Rail, Dual Operational Amplifier

Viewing:

Overview

  • Unity gain stable
  • Low offset voltage: 1μV
  • Input offset drift: 5nV°/C
  • Gain Bandwidth: 2.5MHz
  • Rail-to-rail input and output swing
  • 5V single-supply operation
  • High gain and CMRR: 150dB
  • High PSRR: 120dB
  • Very low input bias current: 150pA maximum
  • Low supply current: 800μA
  • Overload recovery time: 50μs
  • No phase reversal
MAX74811
5V, CMOS, Zero-Drift, Rail-to-Rail, Dual Operational Amplifier
MAX74811 Functional Block Diagram MAX74811 Pin Configuration MAX74811 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX74811
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

No discussions on MAX74811 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed