MAX74801

RECOMMENDED FOR NEW DESIGNS

30V, Low Noise, Precision Operational Amplifier

Low Noise, Precision Operational Amplifier

Viewing:

Overview

  • Offset voltage: 100μV maximum
  • Offset voltage drift: 1.5μV/°C maximum
  • MSL1 rated
  • Low-input bias current: 1.5nA maximum
  • Low-voltage noise density: 6.9nV/√Hz typical at f =1kHz
  • CMRR, PSRR, and AV > 120dB minimum
  • Low supply current: 400μA per amplifier typical
  • Gain bandwidth product: 3.6MHz
  • Dual-supply operation: ±2.5V to ±15V
  • Unity gain stable
  • No phase reversal
  • Long-term offset voltage drift (10,000hours): 0.5μV typical
MAX74801
30V, Low Noise, Precision Operational Amplifier
MAX74801 Pin Configuration MAX74801 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
OP2177 PRODUCTION Precision Low Noise, Low Input Bias Current Dual Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX74801
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

No discussions on MAX74801 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed