MAX6378

PRODUCTION

3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors

Industry's Smallest, Lowest-Power Voltage Detectors

Viewing:

Overview

  • Ultra-Low 500nA Supply Current (MAX6375/MAX6376/MAX6377)
  • Thresholds Available from 2.20V to 4.63V in Approximately 100mV Increments
  • ±2.5% Threshold Accuracy Over Temperature
  • Low Cost
  • Available in Three Versions: Push-Pull active-low OUT, Push-Pull OUT, and Open-Drain active-low OUT
  • Power-Supply Transient Immunity
  • No External Components
  • Available in Either a 3-Pin SC70 or 3-Pin SOT23 Package

The MAX6375-MAX6380 are ultra-low-power circuits used for monitoring battery, power-supply, and regulated system voltages. Each detector contains a precision bandgap reference, comparator, and internally trimmed resistors that set specified trip threshold voltages. These devices provide excellent circuit reliability and low cost by eliminating external components and adjustments when monitoring nominal system voltages from 2.5V to 5V.

These circuits perform a single function: they assert an output signal whenever the VCC supply voltage falls below a preset threshold. The devices are differentiated by their output logic configurations and preset threshold voltages. The MAX6375/MAX6378 (push-pull) and MAX6377/MAX6380 (open-drain) have an active-low output (active-low OUT is logic low when VCC is below VTH). The MAX6376/MAX6379 have an active-high push-pull output (OUT is logic high when VCC is below VTH). All parts are guaranteed to be in the correct output logic state for VCC down to 1V. The detector is designed to ignore fast transients on VCC. The MAX6375/MAX6376/ MAX6377 have voltage thresholds between 2.20V and 3.08V in approximately 100mV increments. The MAX6378/MAX6379/MAX6380 have voltage thresholds between 3.30V and 4.63V in approximately 100mV increments.

Ultra-low supply current of 500nA (MAX6375/MAX6376/MAX6377) makes these parts ideal for use in portable equipment. All six devices are available in a space-saving SC70 package or in a tiny SOT23 package.

Applications

  • Load Switching/Power Sequencing
  • Portable Battery-Powered Equipment
  • Power-Supply Monitoring in Digital/Analog Systems
  • Precision Battery Monitoring

MAX6378
3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6375, MAX6376, MAX6377, MAX6378, MAX6379, MAX6380: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 2
MAX836 PRODUCTION 4-Pin Micropower Voltage Monitors
MAX837 PRODUCTION 4-Pin Micropower Voltage Monitors
Comparators 4
MAX9040 PRODUCTION Micropower, Single-Supply, UCSP/SOT23 Comparator + Precision Reference ICs
MAX9041 PRODUCTION Micropower, Single-Supply, UCSP/SOT23 Comparator + Precision Reference ICs
MAX9050 PRODUCTION Micropower, Single-Supply, UCSP/SOT23 Comparator + Precision Reference ICs
MAX9051 PRODUCTION Micropower, Single-Supply, UCSP/SOT23 Comparator + Precision Reference ICs
Supervisory Circuits & Reset ICs 9
MAX6806 PRODUCTION Voltage Detectors
MAX6807 PRE-RELEASE Voltage Detectors
MAX6808 PRODUCTION Voltage Detectors
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6346 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6347 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6348 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6378 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed