MAX5182
PRODUCTIONDual, 10-Bit, 40MHz Current/Voltage Output DACs with Alternate Phase Update
- Part Models
- 1
- 1ku List Price
- Starting From $6.10
Part Details
- +2.7V to +3.3V Single-Supply Operation
- Wide Spurious-Free Dynamic Range: 70dB at fOUT = 2.2MHz
- Fully Differential Outputs for Each DAC
- ±0.5% FSR Gain Mismatch Between DAC Outputs
- Low-Current Standby or Full Shutdown Modes
- Internal +1.2V Low-Noise Bandgap Reference
- Small 28-Pin QSOP Package
The MAX5182 is a dual, 10-bit, alternate-phase-update, current-output digital-to-analog converter (DAC) designed for superior performance in systems requiring analog signal reconstruction with low distortion and low-power operation. The MAX5185 provides equal specifications, with on-chip output resistors for voltage-output operation. Both devices are designed for 10pV-s glitch operation, to reduce distortion and minimize unwanted spurious signal components at the output. An on-board +1.2V bandgap circuit provides a well-regulated, low-noise reference that can be disabled for external reference operation.
The MAX5182/MAX5185 are designed to provide a high level of signal integrity for the least amount of power dissipation. Both DACs operate from a +2.7V to +3.3V single supply. Additionally, these DACs have three modes of operation: normal, low-power standby, and complete shutdown. A full shutdown provides the lowest possible power dissipation with a maximum shutdown current of 1µA. Fast wake-up time (0.5µs) from standby mode to full DAC operation allows for power conservation by activating the DACs only when required.
The MAX5182/MAX5185 are available in a 28-pin QSOP package and are specified for the extended (-40°C to +85°C) temperature range. For pin-compatible 8-bit versions, refer to the MAX5188/MAX5191 data sheet.
Applications
- Arbitrary Waveform Generation (AWG)
- Digital Signal Processing (DSP)
- Imaging
- Signal Reconstruction
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5182BEEI+ | 28-QSOP-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX5182 yet. Have something to say?
Start a Discussion on EngineerZone®