MAX5191

Obsolete

Dual, 8-Bit, 40MHz, Current/Voltage, Alternate-Phase Output DACs

Viewing:

Overview

  • +2.7V to +3.3V Single-Supply Operation
  • Wide Spurious-Free Dynamic Range: 70dB at fOUT = 2.2MHz
  • Fully Differential Outputs for Each DAC
  • ±0.5% FSR Gain Mismatch Between DAC Outputs
  • Low-Current Standby or Full Shutdown Modes
  • Internal +1.2V Low-Noise Bandgap Reference
  • Small 28-Pin QSOP Package
MAX5191
Dual, 8-Bit, 40MHz, Current/Voltage, Alternate-Phase Output DACs
MAX5188, MAX5191: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 2
MAX5182 LAST TIME BUY Dual, 10-Bit, 40MHz Current/Voltage Output DACs with Alternate Phase Update
MAX5185 PRODUCTION Dual, 10-Bit, 40MHz Current/Voltage Output DACs with Alternate Phase Update
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5191 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed