MAX5181
PRODUCTION10-Bit, 40MHz, Current/Voltage-Output DACs
- Part Models
- 2
- 1ku List Price
- Starting From $4.40
Part Details
- 2.7V to 3.3V Single-Supply Operation
- Wide Spurious-Free Dynamic Range: 70dB at fOUT = 2.2MHz
- Fully Differential Output
- Low-Current Standby or Full Shutdown Modes
- Internal 1.2V, Low-Noise Bandgap Reference
- Small 24-Pin QSOP and Thin QFN Packages
The MAX5181 is a 10-bit, current-output digital-to-analog converter (DAC) designed for superior performance in signal reconstruction or arbitrary waveform generation applications requiring analog signal reconstruction with low distortion and low-power operation. The MAX5184 provides equal specifications, with on-chip precision resistors for voltage-output operation. The MAX5181/MAX5184 are designed for a 10pV-s glitch operation to minimize unwanted spurious signal components at the output. An on-board 1.2V bandgap circuit provides a well-regulated, low-noise reference that can be disabled for external reference operation.
The devices are designed to provide a high level of signal integrity for the least amount of power dissipation. They operate from a single 2.7V to 3.3V supply. Additionally, these DACs have three modes of operation: normal, low-power standby, and full shutdown, which provides the lowest possible power dissipation with a 1µA (max) shutdown current. A fast wake-up time (0.5µs) from standby mode to full DAC operation facilitates power conservation by activating the DAC only when required.
The MAX5181/MAX5184 are available in 24-pin QSOP packages and are specified for the extended (-40°C to +85°C) temperature range. Additionally, the MAX5184 is also available in a 24-pin TQFN with exposed pad (EP) and is specified for the extended (-40°C to +85°C) temperature range. For lower resolution, 8-bit versions, refer to the MAX5187/MAX5190 data sheet.
Applications
- Arbitrary Waveform Generation (AWG)
- Direct Digital Synthesis (DDS)
- Imaging
- Signal Reconstruction
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5181BEEG+ | 24-QSOP-150_MIL | ||
MAX5181BEEG+T | 24-QSOP-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 24, 2019 - 1746N ASSEMBLY |
||
MAX5181BEEG+ | PRODUCTION | |
MAX5181BEEG+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX5181 yet. Have something to say?
Start a Discussion on EngineerZone®