MAX5112
9-Channel, 14-Bit, Current DAC with I²C Interface
Multichannel Current-Output DAC Optimized to Bias Fiber Optic Tunable Laser Sources
Overview
- Low 3.0V Supply
- Integrated Multiplexers for Outputs 1 and 2
- Increased Current or Resolution with Outputs Connected in Parallel
- I²C-Compatible Serial Interface
- Internal Reference
- Overtemperature Protection
- -40°C to +105°C Temperature Range
- Available in 36-Bump WLP or 32-Pin TQFN Packages
The MAX5112 is a 14-bit, 9-channel, current output digital-to-analog converter (DAC). The device operates from a low +3.0V power supply and provides 14-bit performance without any adjustment.
The device's output ranges are optimized to bias a high-power tunable laser source. Each of the 9 channels provides a current source. Connect DAC outputs in parallel to obtain additional current or to achieve higher resolution. The device contains an internal reference.
An I²C-compatible interface drives the device with clock rates of up to 400kHz. An active-high asynchronous CLR input resets DAC codes to zero independent of the serial interface. The device provides a separate power-supply input for driving the interface logic.
The MAX5112 is specified over a temperature range of -40°C to +105°C and are available in 3mm x 3mm 36-bump WLP and 5mm x 5mm 32-pin TQFN packages.
Applications
- Tunable Laser Diode Biasing
Documentation
Data Sheet 1
Reliability Data 1
Design Note 2
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX5112 yet. Have something to say?
Start a Discussion on EngineerZone®