MAX44205

Obsolete

180MHz, Low-Noise Fully Differential SAR ADC Driver

Industry's best combination of low power, low noise, THD, and gain bandwidth

Viewing:

Overview

  • Low Input Noise to Drive Precision SAR ADCs
    • 3.1nV/√Hz at 1kHz
    • 200nVP-P from 0.1Hz to 10Hz
  • High Speed for DC and AC Applications
    • Gain-Bandwidth Product 400MHz
    • -3dB Gain-Bandwidth Product 180MHz
    • Slew Rate 180V/µs
  • Ultra-Low Distortion Drives AC Inputs to 20-Bit SAR ADCs
    • HD2 = -141dB, HD3 = -146dB at fIN = 10kHz, VOUT,DIFF = 2VP-P
    • HD2 = -106dB, HD3 = -115dB at fIN = 1MHz, VOUT,DIFF = 2VP-P
  • Output Voltage Clamping Pins Enable Low Distortion True Rail-to-Rail ADC Input Operation
  • Wide Supply Range (2.7V to 13.2V) Drives Unipolar or Bipolar (±6.6V) Signals
  • 3.7mA Quiescent Supply Current with Only 6.8µA Shutdown Current
  • 12-Pin, 3mm x 3mm TQFN and 10-Pin µMAX Packages Save Board Space
MAX44205
180MHz, Low-Noise Fully Differential SAR ADC Driver
MAX44205: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX44205 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed