MAX4326

PRODUCTION

Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps

Viewing:

Overview

  • 6-Bump UCSP Package (MAX4323)
  • 2.4V to 6.5V Single-Supply Operation
  • Rail-to-rail Input Common-Mode Voltage Range
  • Rail-to-rail Output Voltage Swing
  • 5MHz Gain-Bandwidth Product
  • 650µA Quiescent Current per Amplifier
  • 700µV Offset Voltage
  • No Phase Reversal for Overdriven Inputs
  • Drive 250Ω Loads
  • 25µA Shutdown Mode (MAX4323/MAX4327)
  • Unity-Gain Stable for Capacitive Loads Up to 500pF

The MAX4322/MAX4323/MAX4326/MAX4327/MAX4329 family of operational amplifiers combines wide bandwidth and excellent DC accuracy with rail-to-rail operation at the inputs and outputs. These devices consume only 650µA per amplifier and operate from either a single supply (2.4V to 6.5V) or dual supplies (±1.2V to ±3.25V). These unity-gain-stable amplifiers are capable of driving 250Ω loads and have a 5MHz gain-bandwidth product. The MAX4323 and MAX4327 feature a low-power shutdown mode that reduces supply current to 25µA and places the outputs in a high-impedance state.

With their rail-to-rail input common-mode range and output swing, these amplifiers are ideal for low-voltage, single-supply operation. In addition, low offset voltage and high speed make them the ideal signal-conditioning stages for precision, low-voltage data-acquisition systems.

The MAX4323 is offered in a small 6-bump chip-scale package (UCSP™). The MAX4322/MAX4323 are also available in space-saving SOT23 packages.

Applications

  • Automotive Sensors
  • Base Station/Wireless Infrastructure
  • Battery-Powered Instruments
  • Computers: Desktops, Workstations, and Servers
  • Computers: Motherboards
  • Computers: Notebook
  • Data Acquisition Systems
  • GPS Solutions
  • Low-Power, Low-Voltage Applications
  • MP3 Docking Stations: Mid Level
  • PA Biasing
  • Portable Equipment
  • Programmable Logic Controllers (PLCs)
  • RSSI Systems
  • Set-Top Boxes
  • Signal Conditioning

MAX4326
Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps
MAX4322, MAX4323, MAX4326, MAX4327, MAX4329: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4326 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed