MAX4130

PRODUCTION

Single/Dual/Quad, Wide-Bandwidth, Low-Power, Single-Supply Rail-to-Rail I/O Op Amps

Viewing:

Part Details

  • 6-Bump UCSP (MAX4131)
  • +2.7V to +6.5V Single-Supply Operation
  • Rail-to-Rail Input Common-Mode Voltage Range
  • Rail-to-Rail Output Voltage Swing
  • 10MHz Gain-Bandwidth Product
  • 900µA Quiescent Current per Amplifier
  • 25µA Shutdown Function (MAX4131/MAX4133)
  • 200µV Offset Voltage
  • No Phase Reversal for Overdriven Inputs
  • Drive 250Ω Loads
  • Stable with 160pF Capacitive Loads
  • Unity-Gain Stable
MAX4130
Single/Dual/Quad, Wide-Bandwidth, Low-Power, Single-Supply Rail-to-Rail I/O Op Amps
MAX4130, MAX4131, MAX4132, MAX4133, MAX4134: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX4130 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed