MAX32675C
RECOMMENDED FOR NEW DESIGNSUltra-Low-Power Arm Cortex-M4F with Precision Analog Front-End and HART for Industrial and Medical Sensors
The MAX32675C is a highly integrated, mixed-signal, ultra-low-power microcontroller for industrial applications and is especially suitable for 4-20mA loop-powered sensors and transmitters.
- Part Models
- 2
- 1ku List Price
- Starting From $7.96
Overview
- Low-Power, High-Performance for Industrial Applications
- 12MHz Arm Cortex-M4 with FPU
- 384KB (376KB User) Flash Memory
- 160KB SRAM (128KB with ECC Enabled)
- Optionally Retained in Low-Power Modes
- ACTIVE Current (IDD_ACTS) ≤ 2.1mA at TA = +85°C
- Ideal for 4-20mA Current Sense Loops
- Startup Current Typical (IDD_STRT) of 1.02mA
- 375μA Full Memory Retention Current in BACKUP(IDD_FBKUS)
- Smart Integration Reduces BOM, Cost, and PCB Size
- Integrated HART Modem
- Two Δ-Σ ADCs
- 12 Channels, Assignable to Either ADC
- Flexible Resolution and Sample Rates
- 24-Bits at up to 0.4ksps
- 12-Bit DAC
- Internal Reference
- Digital Peripherals
- Up to Two SPI
- Up to Three I2C
- Up to Three 4-Wire UART
- Up to One 4-Wire Low-Power UART (LPUART)
- 8-Channel Standard DMA Controller
- Up to 36 GPIOs
- Timers
- Four 32-Bit Timers
- Two 32-Bit Low-Power Timers (LPTMR)
- Two Windowed Watchdog Timers
- Robust Security and Reliability
- UART ROM Bootloader
- AES 128/192/256 Hardware Acceleration Engine
- Persistent Key Storage
- 32-Bit CRC Acceleration Engine
- Wide, -40°C to +105°C Operating Temperature Range
The MAX32675C is a highly integrated, mixed-signal, ultra-low-power microcontroller for industrial applications and is especially suitable for 4-20mA loop-powered sensors and transmitters. It is based on an ultra-low-power Arm® Cortex®- M4 with floating point unit (FPU) and includes 384KB (376KB user) flash and 160KB of SRAM. Error correction coding (ECC), capable of single-error correction, double-error detection (SEC-DED), is implemented over the entire flash, SRAM, and cache to ensure ultra-reliable code execution for demanding applications.
An analog front-end (AFE) with an integrated, low-power HART modem enables the bidirectional transfer of digital data over a current loop with industrial sensors for configuration and diagnostics. The AFE also provides two 12-channel delta-sigma (Δ-Σ) ADCs with features and specifications optimized for precision sensor measurement. Each Δ-Σ ADC can digitize external analog signals as well as system temperature. A PGA with gains of 1x to128x precedes each ADC. ADC outputs can be optionally converted on the fly from integer to single-precision floating-point format. A 12-bit DAC is also included.
The device also provides robust security features, including an AES engine and persistent key storage.
APPLICATIONS
- 4-20mA Industrial Sensors and Transmitters
- Industrial Pressure, Temperature, Flow, and LevelSensors/Transmitters
- Medical Pressure, Temperature, and Flow Sensors
Documentation
Data Sheet 1
User Guide 1
Rarely Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX32675CALZ+ | LGA | ||
| MAX32675CALZ+T | LGA |
This is the most up-to-date revision of the Data Sheet.
Software Resources
CodeFusion Studio™
The multi award winning CodeFusion Studio (CFS) is an embedded software development platform accelerating the development of AI-enabled embedded systems.
View DetailsCan't find the software or driver you need?