MAX31889
PRODUCTION±0.25°C Accurate I2C Temperature Sensor
High-Precision I2C Temperature Sensor on a Battery Power Budget
- Part Models
- 2
- 1ku List Price
- Starting From $2.62
Overview
- High Accuracy
- ±0.25°C Accuracy from -20°C to +105°C
- ±0.65°C Accuracy from -40°C to +125°C
- Long Battery Life
- 1.7V to 3.6V Operating Voltage
- 68µA Operating Current During Measurement
- 0.55µA Standby Current
- Small Size
- 2mm x 2mm x 0.8mm, 6-Pin µDFN
- Safety and Compliance
- High and Low Temperature Alarms
- I2C Digital Interface
- Configurable Convert Temperature Input Pin
- Configurable Interrupt Output Pin
- 32-Word FIFO for Temperature Data
- 4 I2C Addresses Available—More Addresses Available by Request
- Unique ROM IDs Allow Device to Be NIST Traceable
The MAX31889 operates from a 1.7V to 3.6V supply voltage, and is a low-power, high-accuracy digital temperature sensor with ±0.25°C accuracy from -20°C to +105°C and ± 0.65°C accuracy from -40°C to +125°C. The MAX31889 has 16-bit resolution (0.005°C).
The device uses a standard I2C serial interface to communicate with a host controller. Two GPIO pins are available. GPIO1 can be configured to trigger a temperature converison, while GPIO0 can be configured to generate an interrupt for selectable status bits.
The MAX31889 includes a 32-word FIFO for the temperature data and also includes high and low threshold digital temperature alarms. The device is available in a 2mm x 2mm x 0.8mm, 6-pin, µDFN package.
Applications
- Internet of Things (IoT) Sensors
- Precision Temperature Monitoring
- RTD Replacement
Documentation
Data Sheet 1
Video 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX31889ALT+ | LFCSP | ||
| MAX31889ALT+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.