MAX31722
PRODUCTIONDigital Thermometers and Thermostats with SPI/3-Wire Interface
Industry's First Low-Voltage 3-Wire/SPI Temperature Sensors Enable Easy Implementation Into Low-Power Systems
- Part Models
- 2
- 1ku List Price
- Starting From $1.18
Part Details
- Maximize System Accuracy in Broad Range of Thermal Management Applications
- Measures Temperature from -55°C to +125°C
- MAX31722 Thermometer Accuracy of ±2°C
- MAX31723 Thermometer Accuracy of ±0.5°C
- Configurable Resolution from 9 Bits to 12 Bits (0.5°C to 0.0625°C Resolution)
- Reduce Cost with No External Components
- Extend Performance with Low-Voltage, 1.7V to 3.7V Power-Supply Range
- Dedicated Thermostat Output with Nonvolatile User-Defined Thresholds for Quick Detection
- Selectable SPI or 3-Wire Interface for Added Flexibility
- Available in 8-Pin µMAX® Package for Board Space Savings
The MAX31722/MAX31723 digital thermometers and thermostats with an SPI/3-wire interface provide temperature readings that indicate the device temperature. No additional components are required; the devices are truly temperature-to-digital converters. Temperature readings are communicated from the device over an SPI interface or a 3-wire serial interface. The choice of interface is selectable by the user. For applications that require greater temperature resolution, the user can adjust the readout resolution from 9 to 12 bits. This is particularly useful in applications where thermal runaway conditions must be detected quickly. The thermostat has a dedicated open-drain output (active-low TOUT). Two thermostat operating modes, comparator and interrupt, control thermostat operation based on user-defined nonvolatile trip points (THIGH and TLOW). Both devices feature a 1.7V to 3.7V supply rail.
Applications
- Any Thermally Sensitive Systems
- Cellular Base Stations
- Industrial Equipment
- Networking Equipment
Documentation
Data Sheet 1
Reliability Data 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX31722MUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX31722MUA+T | Micro-MAX, Thin Shrink Small-Outline |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX31722 yet. Have something to say?
Start a Discussion on EngineerZone®