MAX26410E
RECOMMENDED FOR NEW DESIGNS36V, 8A/10A Fully Integrated Buck Converters with 10μA Quiescent Current and Dual-Phase Capability
- Part Models
- 7
- 1ku List Price
- Starting From $3.38
Overview
- High-Power DC-DC Converter in Small Solution Size
- 8A/10A Maximum Output Current
- 400kHz and 2.1MHz Fixed-Frequency Options
- Fixed 2.5ms Soft-Start Time
- 34ns Minimum On-Time
- Programmable 1.8V to 10V Output or Fixed OutputOptions
- ±1% Output Voltage Accuracy
- Accurate EN Threshold for Programmable UVLO
- Symmetric and Balanced SUP and PGND Pinout Placement for Superior EMI Performance
- Thermally-Enhanced 3.5mm x 3.75mm, 17-Pin FC2QFN Packages
- High Efficiency at All Load Ranges
- 10μA Quiescent Current in Skip Mode
- Up to 94.3% Efficiency at 12VIN/5VOUT/2.1MHz
- Up to 95.6% Efficiency at 12VIN/5VOUT/400kHz
- Dual-Phase Operation up to 20A Load Capability
- Frequency Synchronization Input/Output
- 180° Out-of-Phase Between Controller and Target
- Dynamic Current Sharing
- Robust for the Environment
- Forced-PWM and Skip-Mode Operation
- 99% Duty Cycle Operation with Low DropoutVoltage
- Spread-Spectrum Option
- Windowed Power-Good Indicator
- Overtemperature and Short-Circuit Protection
- -40°C to +125°C Operating Temperature Range
- Scalable Power Solution
- Footprint Compatible with MAX26404/MAX26405/MAX26406
The MAX26408E/MAX26410E are highly-integrated synchronous buck converters with internal high-side and low-side switches. The ICs deliver up to 8A/10A with input voltages from 3.0V to 36V. The voltage quality can be monitored by the PGOOD signal. The MAX26408E/MAX26410E can operate in dropout mode by running at 99% duty cycle, making them ideal for industrial applications.
The MAX26408E/MAX26410E offer programmable or fixed output voltage options. High switching frequency at 2.1MHz and 400kHz options allows for small external components reduced output ripple, and guarantees no AM interference. SYNC input programmability enables three modes for optimized performance: forced-PWM (FPWM) mode, skip mode with ultra-low quiescent current, and synchronization to an external clock. The spread-spectrum option minimizes EMI radiated emissions. It also features reduced output capacitor requirement, windowed PGOOD, improved output voltage accuracy, and EN threshold accuracy.
The MAX26408E/MAX26410E also come with dual-phase capability, allowing up to 20A designs. Two ICs can be configured as a controller and target with dynamic current sharing and 180° out-of-phase operation.
The MAX26408E/MAX26410E are available in small 3.5mm x 3.75mm, 17-pin FC2QFN packages. The FC2QFN package is pin-to-pin compatible with the MAX26404/MAX26405/MAX26406 (4A to 6A) family of products.
APPLICATIONS
- Point-of-Load Power Supplies
- 12V/24V Industrial Applications
- Telecom, Servers, and Networking Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX26410EAFOAY+ | 17L FC2QFN 3.5x3.75x0.75 | ||
| MAX26410EAFOAY+T | 17L FC2QFN 3.5x3.75x0.75 | ||
| MAX26410EAFOBY+ | 17L FC2QFN 3.5x3.75x0.75 | ||
| MAX26410EAFOBY+T | 17L FC2QFN 3.5x3.75x0.75 | ||
| MAX26410EAFOCY+ | 17L FC2QFN 3.5x3.75x0.75 | ||
| MAX26410EAFOCY+T | 17L FC2QFN 3.5x3.75x0.75 | ||
| MAX26410EAFODY+T | 17L FC2QFN 3.5x3.75x0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreEvaluation Kits
Latest Discussions
No discussions on MAX26410E yet. Have something to say?
Start a Discussion on EngineerZone®