MAX25660

RECOMMENDED FOR NEW DESIGNS

Automotive Low-Noise Synchronous Buck-Boost Converter

Viewing:

Overview

  • Meets Stringent Automotive Quality and Reliability Requirements
    • 3.6V to 36V Operating Input Voltage Range Allows Operation in Cold-Crank Conditions
    • Tolerates Input Transients up to 42V
    • Low Audible Noise for 6A Load Transients
    • 9A or 10.8A Typical Input Current Limit
    • Loop Bandwidth Adjustment for Fast Transients
    • -40°C to +125°C Grade 1 Automotive Temperature Range
  • AEC-Q100 Qualified High Integration and Thermally Enhanced Package Reduces BOM Cost and Board Space
    • 2.1MHz/400kHz Switching Frequency Options
    • Thermally Enhanced, 22-Pin FC2QFN Package
    • 5μA Maximum Shutdown Current
  • Protection Features Improve System Reliability
    • Supply Undervoltage Lockout and Thermal Protection
MAX25660
Automotive Low-Noise Synchronous Buck-Boost Converter
MAX25660 Simple Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX25660EVKIT

Evaluation Kit for MAX25660

Features and Benefits

  • Buck-Boost Converter with Integrated Power FETs
  • Seamless Transition between Buck, Buck-Boost, andBoost Regions
  • 4.5V to 36V Input Supply Range
  • 7V Output at up to 5A Output Current
  • Current-Limit and Hiccup Mode
  • Output Enable/Low-Power Mode
  • PGOOD Voltage Monitor Output

Product Details

The MAX25660 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX25660 400kHz and 2.1MHz, 36V buck-boost converter. All installed components are automotive rated.

The standard EV kit comes with the 400kHz option installed. The 2.1MHz option can also be used by changing out several components on the board.

MAX25660EVKIT
Evaluation Kit for MAX25660
MAX25660EVKIT Board Photo Angle View MAX25660EVKIT Board Photo Top View MAX25660EVKIT Board Photo Bottom View

Latest Discussions

No discussions on MAX25660 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed