User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Buck-Boost Converter with Integrated Power FETs
- Seamless Transition between Buck, Buck-Boost, andBoost Regions
- 4.5V to 36V Input Supply Range
- 7V Output at up to 5A Output Current
- Current-Limit and Hiccup Mode
- Output Enable/Low-Power Mode
- PGOOD Voltage Monitor Output
Product Details
The MAX25660 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX25660 400kHz and 2.1MHz, 36V buck-boost converter. All installed components are automotive rated.
The standard EV kit comes with the 400kHz option installed. The 2.1MHz option can also be used by changing out several components on the board.
Markets and Technologies
Applicable Parts
Getting Started
- MAX25660 EV Kit
- 36V, 10A DC Power Supply
- Resistive or Electronic Load
- Oscilloscope
Documentation & Resources
-
MAX25660EVKIT User Guide: Evaluates MAX25660 (Rev. 0)7/15/2024PDF577 K