MAX25616
MAX25616
PRODUCTIONHigh-Current VCSEL/IR Driver with HV Buck and Diagnostics for Automotive Driver Monitoring Systems
- Part Models
- 10
- 1ku List Price
- price unavailable
Viewing:
Overview
- Automotive Ready
- AEC-Q100 Grade 1 and ASIL B Compliant
- -40°C to +125°C Operating Temperature Range
- Integration Minimizes BOM and PCB Area
- Integrated Low-RDSON Power Switches for VCSEL/IR Driver: 17.5mΩ for LS and 30mΩ for HS
- Integrated Switches for the Step-down Converter
- Space-Saving, 5mm x 5mm FC2QFN Package
- I2C Programming and Monitoring
- Comprehensive Fault Protection
- VCSEL/IR VMAX and VMIN Monitoring
- VCSEL/IR Overcurrent Protection (IMAX) and Current Monitoring for Eye Safety
- PWM Duration Protection
- VCSEL/IR Temperature Monitoring
- Step-down Converter Undervoltage/Overvoltage Protection
- Thermal Warning and Thermal Shutdown
- EMI Mitigation
- Spread-Spectrum Frequency Option
- Low-Inductance FC2QFN Package
The MAX25616 is a highly integrated IC that includes a high-current VCSEL/IR driver, high-voltage DC-DC step-down converter, and I2C digital interface, providing a compact solution for automotive driver monitoring systems.
The high-current VCSEL/IR driver features an Analog Devices-proprietary driver that is designed to operate from 4V to 36V and provide peak currents up to 10A. The output voltage of the step-down converter is set at 3.3V (factory-adjustable from 2.8V to 5.2V in 50mV increments) and can provide up to 3A current.
The device features an I2C serial interface for communication with an external microcontroller. The I2C interface programming options include: VCSEL/IR current, VCSEL/IR maximum on-time, and switching frequency of the VCSEL/IR driver. Additionally, the device provides fault and diagnostic information through the I2C interface. An integrated 8-bit ADC converts the VCSEL/IR voltage and VCSEL/IR instantaneous current. By connecting a resistor-divider with an NTC to the AIN1/AIN2 input, the VCSEL/IR temperature can be sensed and read through the I2C interface.
The device is available in a 28-pin, 5mm x 5mm FC2QFN package and is specified for -40°C to +125°C operation.
APPLICATIONS
- Automotive Driver Monitoring Systems
- ADAS Camera Systems
Documentation
Data Sheet 1
User Guide 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25616AAFI/VY+ | LFCSP | ||
| MAX25616AAFI/VY+T | LFCSP | ||
| MAX25616BAFI/VY+ | LFCSP | ||
| MAX25616BAFI/VY+T | LFCSP | ||
| MAX25616CAFI/VY+ | LFCSP | ||
| MAX25616CAFI/VY+T | LFCSP | ||
| MAX25616DAFI/VY+ | LFCSP | ||
| MAX25616DAFI/VY+T | LFCSP | ||
| MAX25616EAFI/VY+ | LFCSP | ||
| MAX25616EAFI/VY+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 27, 2025 - 2426A MECHANICAL DATASHEET |
||
| MAX25616AAFI/VY+ | PRODUCTION | |
| MAX25616AAFI/VY+T | PRODUCTION | |
| MAX25616BAFI/VY+ | PRODUCTION | |
| MAX25616CAFI/VY+ | PRODUCTION | |
| MAX25616CAFI/VY+T | PRODUCTION | |
| MAX25616DAFI/VY+ | PRODUCTION | |
| MAX25616DAFI/VY+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAX25616 yet. Have something to say?
Start a Discussion on EngineerZone®