User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Proprietary Power Architecture Achieves up to 10A IR/VCSEL Drive with <500mA Input Current
- High-Efficiency 4-Switch Buck-Boost with Integrated MOSFETs
- Buck Voltage Regulator Capable of Sourcing up to 1.5A
- Included MAX32625PICO Board and GUI
- On-Board IR VCSEL Load with Resistive Interlock and Photodiode Functional Safety Features
Product Details
The MAX25616 evaluation kit (EV kit) demonstrates the performance and features of the MAX25616 automotive VCSEL/IR driver targeting driver monitoring and cabin monitoring systems. The EV kit comes fully assembled and includes the MAX32625PICO for communicating between a PC and the I2C interface of the MAX25616.
Windows®-based graphical-user interface (GUI) software is available for use with the EV kit.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX25616EVKIT Gerber Files5/13/2025ZIP3 M