MAX22216V

RECOMMENDED FOR NEW DESIGNS

AEC-Q100 Certified Quad Smart Serial- Controlled Solenoid and Motor Driver with Advanced Diagnostic

Viewing:

Overview

  • Four Serial Controlled 36V Half Bridges
    • 1.7A DC (TA = 25°C) and 3.2A Full-Scale Current Capability
  • AEC-Q100 Grade 1 Qualified
  • Low RON for High Efficiency
  • High Flexibility:
    • Independent Channel Setting
    • High-Side/Low-Side/Bridge-Tied Load Configuration/Parallel Mode Supported
  • Advanced Control Methods
    • Voltage/Current Drive Regulation
    • 2-Levels Sequencer for Power Saving
    • DC-Motor Drive with Current Limiter
    • Dithering Function
    • Ramp up/down Control
    • Demagnetization Voltage Control
    • Integrated Current Sense
  • Diagnostic Functions:
    • Reaction and Travel Time Measurement
    • Detection of Plunger Movements
    • Open-Load Detection
    • Inductance Measurement
    • Digital Current Sense Monitor
  • Full Set of Protections
    • Overcurrent Protection
    • Thermal Protections
    • Undervoltage Lockout

The MAX22216V is an AEC-Q100 qualified driver. It integrates four programmable 36V half-bridges. It is primarily intended to drive inductive loads such as on-off solenoid valves, DC motors, proportional valves, bistable valves, and relays. The MAX22216V is capable of up to 3.2AFS per half-bridge and operates from -40°C to +125°C ambient temperature.

The MAX22216V half-bridges support two different use cases. In the first case, configuration settings can be entered through a serial peripheral interface (SPI) and can be changed at any time. Alternatively, settings can be stored in one-time programmable (OTP) registers, which are loaded at power-up. This enables standalone operations. Registers are user-programmable. The OTP writing procedure must be executed in a factory under well-controlled temperature and voltage conditions.

Please see the Data Sheet for the full description.

The MAX22216V evaluation board is the MAX22216EVKIT. The MAX22216EVKIT populates the MAX22216 for evaluation purposes.

APPLICATIONS

  • ECU/VCU
  • Suspension Control
  • Door Module
  • HVAC Control
  • HV Contactors
  • Solenoid On-Off Valves and Relay
  • Switching Driver with Real-Time Current Measurement

MAX22216V
AEC-Q100 Certified Quad Smart Serial- Controlled Solenoid and Motor Driver with Advanced Diagnostic
MAX22216V Simplified Block Diagram MAX22216V Pin Configuration MAX22216V Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
LT8606
LT8606B
42V, 350mA Synchronous Step-Down Regulator with 2.5μA Quiescent Current
LT8607 RECOMMENDED FOR NEW DESIGNS 42V, 750mA Synchronous Step-Down Regulator with 2.5μA Quiescent Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX22216EVKIT

Evaluation Board for Quad Smart Serial-Controlled Driver

Features and Benefits

  • Quad smart serial-controlled 4.5V to 36V half-bridges up to 1.7A/3.2A full scale
  • SPI and OTP registers
  • Highly flexible control methods (example, bridge-tied load, and parallel channels)
  • Two-level current/voltage sequencer
  • Detection of plunger movement
  • Power-saving features
  • Advanced diagnostics
  • Full set of protections

Product Details

The MAX22216-EVAL-KIT (MAX22216EVKIT) includes the MAX22216-EVAL board alongside the Eselsbruecke and Landungsbruecke boards, to be used together with the TMCL-IDE as part of the Analog Devices Inc. Trinamic TMCL ecosystem.

The MAX22216-EVAL evaluates the MAX22216, MAX22217, and MAX22216V in combination with the TRINAMIC evaluation board system or as a standalone board. It uses the standard schematic and offers several options to test different modes of operation. To evaluate the MAX22217, set SNSF[1:0] = "10" for all channels while in use.

Advanced diagnostic functions are available to improve system reliability and enable predictive maintenance. These include the detection of plunger movement (DPM), travel time measurement, inductance measurement, open load detection (OL), and real-time current monitoring through the serial peripheral interface (SPI).

The MAX22216, MAX22217, and MAX22216V feature a full set of protection circuits, including overcurrent protection (OCP), overtemperature protection (OVT), and undervoltage lockout (UVM). A fault indicator pin is asserted whenever faults are detected.

APPLICATIONS

  • Solenoid Valves and Relays
  • Real-Time Current Measurement
  • Proportional Valves
  • DC Motors
  • Digital-Output Interface
  • Bi-stable Latching Solenoid Valves

MAX22216EVKIT
Evaluation Board for Quad Smart Serial-Controlled Driver
MAX22216EVKIT Angle View MAX22216EVKIT Bottom View MAX22216EVKIT Top View

Latest Discussions

No discussions on MAX22216V yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed