MAX20012B

PRODUCTION

Automotive Low-Voltage 2-Channel Step-Down Controller

Dual-Output, High-Efficiency Step-Down Controller for Automotive SOC Core Power

Viewing:

Overview

  • 2-Channel High-Efficiency DC-DC Controller in a Small Solution Size
    • 3.0V to 5.5V Operating Supply Voltage
    • OUT1 Supports 24A (with Two Phases)
    • OUT2 Supports 12A
  • High-Precision Regulator for Applications Processors
    • ±2% Output-Voltage Accuracy
    • Differential Remote Voltage Sensing
    • I2C-Controlled Output Voltage: 0.5V to 1.27V in 10mV Steps
    • 0.625V to 1.5875V in 12.5mV Steps
    • Excellent Load-Transient Performance
  • Low-Noise Features Reduce EMI
    • 2.2MHz Operation
    • Spread-Spectrum Option
    • Frequency-Synchronization Input/Output
    • Current-Mode, Forced-PWM, and Skip Operation
  • Robust for the Automotive Environment
    • Individual Enable Inputs and PGOOD Outputs
    • Low RDS(ON) External FETs
    • Overtemperature and Short-Circuit Protection
    • 32-Pin (5mm × 5mm) TQFN with Exposed Pad
    • -40°C to +125°C Operating Temperature Range
    • AECQ-100 Qualified
MAX20012B
Automotive Low-Voltage 2-Channel Step-Down Controller
MAX20012B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX20012EVKIT

Evaluation Kit for the MAX20012B

Features and Benefits

  • Differential Remote Voltage Sensing
  • 3V to 5.5V Input Supply Range
  • I2C-Controlled 0.5V to 1.5875V Output Voltage Range
  • 2.2MHz Operation
  • ±2% Output-Voltage Accuracy
  • Power-Good Output
  • Current-Mode, Forced-PWM, and Skip Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20012 evaluation kit (EV kit) demonstrates the MAX20012B automotive 2-channel step-down converters. The EV kit operates over a 3V to 5.5V input range. Output 1 is set for 0.98V and up to 24A load and output 2 is set for 0.95V and up to 12A load.

Applications

  • Automotive
  • Core Processor System/GPU Power

MAX20012EVKIT
Evaluation Kit for the MAX20012B

Latest Discussions

No discussions on MAX20012B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed