Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Differential Remote Voltage Sensing
- 3V to 5.5V Input Supply Range
- I2C-Controlled 0.5V to 1.5875V Output Voltage Range
- 2.2MHz Operation
- ±2% Output-Voltage Accuracy
- Power-Good Output
- Current-Mode, Forced-PWM, and Skip Operation
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20012 evaluation kit (EV kit) demonstrates the MAX20012B automotive 2-channel step-down converters. The EV kit operates over a 3V to 5.5V input range. Output 1 is set for 0.98V and up to 24A load and output 2 is set for 0.95V and up to 12A load.
Applications
- Automotive
- Core Processor System/GPU Power
Applicable Parts
Documentation & Resources
-
MAX20012EVKIT: Evaluation Kit for the MAX20012B Data Sheet (Rev. 0)5/3/2019PDF901K