MAX182
PRODUCTIONCalibrated, 4-Channel, 12-Bit ADC with Track/Hold and Reference
- Part Models
- 8
- 1ku List Price
- Starting From $27.05
Overview
- Continuous Transparent Calibration of Offset and Gain
- True 12-Bit Performance without Adjustments
- T/H Front End and Internal Reference
- Four High-Impedance Input Channels
- DC and Dynamically Specified
- Zero Error Typically < 100μV
- Standard Microprocessor Interface
- 28-Pin DIP and Wide SO Packages
The MAX182 is a complete, calibrated 4-channel 12-bit A/D converter (ADC) which includes a precision voltage reference, track-and-hold, and conversion clock. Internal calibration circuitry maintains true 12-bit performance over the full operating temperature range without external adjustments. In addition, each 60μs conversion includes an auto-zero cycle which reduces zero errors to typically below 100μV
CHIP SELECT, READ, and WRITE inputs are included for easy microprocessor, interfacing without additional logic 2-byte, 12-bit conversion data is provided over an 8-bit three-state output bus. Either byte may be read first. Two address bits control the 4-channel input multiplexer.
The MAX182's analog input range is 0V to +SV when using a +SV reference. All four high-impedance input channels have excellent matching (typically 0.05 LSB) The MAX182A's internal reference accuracy is ±0.3%. while the MAX182B is intended for use with an external reference.
- Digital Signal Processing
- Audio and Telecom Processing
- Hiqh-Speed Data Acquisition
- High-Accuracy Process Control
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX182ACPI+ | PDIP | ||
| MAX182ACWI+ | SOIC_W | ||
| MAX182AEPI+ | PDIP | ||
| MAX182AEWI+ | SOIC_W | ||
| MAX182BCPI+ | PDIP | ||
| MAX182BEPI+ | PDIP | ||
| MAX182BEWI+ | SOIC_W | ||
| MAX182BEWI+T | SOIC_W |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MAX182ACPI+ | PRODUCTION | |
| MAX182BCPI+ | PRODUCTION | |
| MAX182BEPI+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 4 | ||
| MAX178 | PRODUCTION | Calibrated, 12-Bit ADC with Track/Hold and Reference |
| MX7578 | PRODUCTION | Calibrated 12-Bit ADC |
| MAX185 | PRODUCTION | High-Speed 12-Bit AID Converters With External Reference Input |
| MX574A | PRODUCTION | Industry-Standard, Complete 12-Bit ADCs |
Latest Discussions
No discussions on MAX182 yet. Have something to say?
Start a Discussion on EngineerZone®