MAX180
PRODUCTIONComplete, 100ksps, 8-Channel, 12-Bit Data Acquisition Systems
- Part Models
- 10
- 1ku List Price
- Starting From $23.85
Overview
- 12-Bit Resolution, ±1/2 LSB Linearity
- 8-Channel Multiplexer Inputs (MAX180)
- Single-Ended 1-of-6 Multiplexer (MAX181)
- Built-In Track-and Hold
- 100kHz Sampling Rate
- DC and Dynamically Tested
- Internal 25ppm/°C Voltage Reference
- Each Channel Configurable for Unipolar (0V to +5V) or Bipolar (-2.5V to +2.5V) Input Range
- Each Channel Configurable for Single-Ended or Differential Inputs
- Fast 8-/16-Bit µP Interface
- +5V and -12V to -15V Supply Operation
- 110mW Power Consumption
The MAX180/MAX181 are complete 12-bit Data Acquisition System (DAS) which combine 8/6 channel input multiplexer, high bandwidth Track-and-Hold (T/H), low-drift zener reference, and flexible microprocessor (µP) interface with high conversion speed and low power consuption. The MAX180/MAX181 can be configured by a µP for unipolar or bipolar conversions and single-ended or differential inputs. Both devices sample and digitize at 100kHz throughout rate and feature a fast 8- or 16-bit µP interface.
The MAX180 has 8 analog input channels, while the MAX181 has 6. The multiplexer output of the MAX180 is fed directly into the Analog-to-Digital Converter (ADC) input. The MAX181 brings out both the multiplexer output and ADC input to separate pins, allowing a programmable gain amplifier to be inserted between the MUX and the ADC.
The systems allow the user to choose between an internal or an external reference. Furthermore, the internal reference value and the offest can be adjusted, allowing the overall system gain and offset errors to be nulled. The multiplexer has high impedence inputs, simplifying analog drive requirements.
Applications
- Automated Test Equipment (ATE)
- Digital Signal Processing (DSP)
- High-Accuracy Process Control
- High-Speed Servo Loops
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX180ACPL+ | PDIP | ||
| MAX180ACQH+D | Plastic Leaded Chip Carrier | ||
| MAX180ACQH+TD | Plastic Leaded Chip Carrier | ||
| MAX180AEPL+ | PDIP | ||
| MAX180AEQH+D | Plastic Leaded Chip Carrier | ||
| MAX180BCPL+ | PDIP | ||
| MAX180BCQH+D | Plastic Leaded Chip Carrier | ||
| MAX180BEPL+ | PDIP | ||
| MAX180CCPL+ | PDIP | ||
| MAX180CCQH+D | Plastic Leaded Chip Carrier |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MAX180ACPL+ | PRODUCTION | |
| MAX180BCPL+ | PRODUCTION | |
| MAX180BEPL+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 9 | ||
| MAX115 | PRODUCTION | 2x4-Channel, Simultaneous-Sampling 12-Bit ADCs |
| MAX1261 | PRODUCTION | 250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX1262 | PRODUCTION | 400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX1291 | PRODUCTION | 250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX196 | PRODUCTION | 6-Channel, Multirange, 5V, 12-Bit DAS with 12-Bit Bus Interface and Fault Protection |
| MAX1294 | LAST TIME BUY | 420ksps, +5V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX1266 | PRODUCTION | 420ksps, +5V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX1265 | PRODUCTION | 265ksps, +3V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX1295 | PRODUCTION | 265ksps, +3V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX180 yet. Have something to say?
Start a Discussion on EngineerZone®