MAX180 12bit DAS EV Kit Software

The MAX180 are complete 12 bit Data Acquisition system which combine 8/6 channel input multiplexer. This Software can be used to evaluate the MAX180 using PC and EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
DOS,Windows

REQUIRED HARDWARE:

MAX125EVB16 (MAX125EVKIT plus 68HC16MOD); MAX126EVB16 (MAX126EVKIT plus 68HC16MOD); MAX147EVC16-DIP; MAX147EVC32-DIP; MAX180EVKIT-DIP

Setup MAX180V1.0.0 EV Kit SW.ZIP

RELATED PRODUCTS:

NOTES:
MAX180EVKIT operates using any generic terminal program, such as HyperTerminal (which comes with Windows). A generic terminal program is also included on the software disk, along with source code for the board's EPROM.